Quantity | Unit price |
---|---|
100 + | £ 0.948 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adhesive Type | PU Foam |
---|---|
Full Material | Polyamide |
Colour | Natural |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Adhesive |
Type | Clamp |
Cable Width | 39.3 mm |
Cable Width | 1.547 in |
Base Length | 53.0 mm |
Base Length | 2.087 in |
Inside Width | 39.3 mm |
Inside Width | 1.547 in |
Inside Height | 9.3 mm |
Inside Height | 0.366 in |
Overall Height | 13.4 mm |
Overall Height | 0.528 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue