Menu Search

Quick Locking Ring 4.0 mm 14.5 mm 5.5 mm POM

Flare Washer is excellent for retaining light weight constructions. No tools needed for assembly or removal. Can be used as a slide washer on rotation centres. Can be sterilised.
Essentra Part Number:

10051931

Manufacturer Part Number:

011004000005

490 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.1245
1000 + £ 0.122
Standard pack: 500

Order in multiple of 500

Total price:

£ 62.25

500 x £ 0.1245

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Polyoxymethylene
Washer Shape Domed
Washer Type Quick Locking Ring
Overall Height 5.5 mm
Commodity Code 3926909790
Type 1

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us