Flanged Sleeve Bearings, commonly known as sleeve bearings, plastic flanged bushings or flanged plain bearings, offer high performance and mechanical stability in a host of applications. They help reduce vibration and noise using a sliding motion, that absorbs friction between moving parts.
Our range features high performance plastic flanged sleeve bearings made from black or natural Polyamide 6.6, with Carbon Fibre and Polytetrafluoroethylene (PTFE) compound. These PTFE sleeve bearings have very low friction and good heat discharge. Friction coefficient 0.11 (statistical).
Also featured are a selection of nylon bearings flanged that are available in yellow, black or natural.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shaft Diameter | Flange Outside Diameter | Flanged | Overall Length | Shaft Hole Diameter | Shaft Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.2579 - £ 0.2693 | Request the lead time here |
0.197 in
5.0 mm
|
|
|
0.276 in
7.0 mm
|
0.118 in
3.0 mm
|
|
||
| £ 4.6916 - £ 4.7909 | Request the lead time here |
1.811 in
46.0 mm
|
|
|
1.811 in
46.0 mm
|
1.575 in
40.0 mm
|
|
||
| £ 1.4883 - £ 1.5449 | Request the lead time here |
0.787 in
20.0 mm
|
|
|
0.669 in
17.0 mm
|
0.709 in
18.0 mm
|
|
||
| £ 1.4599 - £ 1.5166 | Request the lead time here |
0.63 in
16.0 mm
|
|
|
0.669 in
17.0 mm
|
0.551 in
14.0 mm
|
|
||
| £ 0.944 - £ 0.9822 | Request the lead time here |
0.791 in
20.1 mm
|
|
|
0.472 in
12.0 mm
|
0.598 in
15.2 mm
|
|
||
| £ 1.4883 - £ 1.5449 | Request the lead time here |
0.709 in
18.0 mm
|
|
|
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
|
||
| £ 0.5046 - £ 0.5258 | Request the lead time here |
0.63 in
16.0 mm
|
|
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
|
||
| £ 1.4741 - £ 1.5308 | Request the lead time here |
0.669 in
17.0 mm
|
|
|
0.472 in
12.0 mm
|
0.591 in
15.0 mm
|
|
||
| £ 9.1991 - £ 9.3975 | Request the lead time here |
1.969 in
50.0 mm
|
|
|
1.969 in
50.0 mm
|
1.772 in
45.0 mm
|
|
||
| £ 0.2919 - £ 0.3033 | 20900 In stock |
0.315 in
8.0 mm
|
|
|
0.394 in
10.0 mm
|
0.197 in
5.0 mm
|
|
||
| £ 1.5166 - £ 1.5733 | Request the lead time here |
0.787 in
20.0 mm
|
|
|
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
|
||
| £ 3.1467 - £ 3.2175 | Request the lead time here |
0.906 in
23.0 mm
|
|
|
0.453 in
11.5 mm
|
0.787 in
20.0 mm
|
|
||
| £ 5.046 - £ 5.1594 | Request the lead time here |
1.417 in
36.0 mm
|
|
|
1.024 in
26.0 mm
|
1.26 in
32.0 mm
|
|
||
| £ 0.4578 - £ 0.4762 | Request the lead time here |
0.63 in
16.0 mm
|
|
|
0.748 in
19.0 mm
|
0.472 in
12.0 mm
|
|
||
| £ 0.6236 - £ 0.6491 | Request the lead time here |
0.709 in
18.0 mm
|
|
|
0.827 in
21.0 mm
|
0.551 in
14.0 mm
|
|
||
| £ 0.7299 - £ 0.7597 | 1300 In stock |
0.787 in
20.0 mm
|
|
|
0.866 in
22.0 mm
|
0.63 in
16.0 mm
|
|
||
| £ 0.2253 - £ 0.2338 | Request the lead time here |
0.287 in
7.3 mm
|
|
|
0.197 in
5.0 mm
|
0.209 in
5.3 mm
|
|
||
| £ 0.7299 - £ 0.7597 | Request the lead time here |
0.787 in
20.0 mm
|
|
|
0.866 in
22.0 mm
|
0.63 in
16.0 mm
|
|
||
| £ 0.6265 - £ 0.652 | Request the lead time here |
0.87 in
22.1 mm
|
|
|
0.472 in
12.0 mm
|
0.72 in
18.3 mm
|
|
||
| £ 1.4457 - £ 1.5024 | Request the lead time here |
0.709 in
18.0 mm
|
|
|
0.669 in
17.0 mm
|
0.63 in
16.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue