Flanged Sleeve Bearings, commonly known as sleeve bearings, plastic flanged bushings or flanged plain bearings, offer high performance and mechanical stability in a host of applications. They help reduce vibration and noise using a sliding motion, that absorbs friction between moving parts.
Our range features high performance plastic flanged sleeve bearings made from black or natural Polyamide 6.6, with Carbon Fibre and Polytetrafluoroethylene (PTFE) compound. These PTFE sleeve bearings have very low friction and good heat discharge. Friction coefficient 0.11 (statistical).
Also featured are a selection of nylon bearings flanged that are available in yellow, black or natural.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shaft Diameter | Flange Outside Diameter | Flanged | Overall Length | Shaft Hole Diameter | Shaft Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 1.5591 - £ 1.6158 | Request the lead time here |
0.669 in
17.0 mm
|
|
|
0.669 in
17.0 mm
|
0.591 in
15.0 mm
|
|
||
| £ 5.1877 - £ 5.287 | Request the lead time here |
1.339 in
34.0 mm
|
|
|
1.457 in
37.0 mm
|
1.181 in
30.0 mm
|
|
||
| £ 5.046 - £ 5.1594 | Request the lead time here |
1.417 in
36.0 mm
|
|
|
1.024 in
26.0 mm
|
1.26 in
32.0 mm
|
|
||
| £ 4.9468 - £ 5.046 | Request the lead time here |
1.535 in
39.0 mm
|
|
|
1.024 in
26.0 mm
|
1.378 in
35.0 mm
|
|
||
| £ 5.8256 - £ 5.9532 | Request the lead time here |
1.732 in
44.0 mm
|
|
|
1.575 in
40.0 mm
|
1.575 in
40.0 mm
|
|
||
| £ 9.1991 - £ 9.3975 | Request the lead time here |
1.969 in
50.0 mm
|
|
|
1.969 in
50.0 mm
|
1.772 in
45.0 mm
|
|
||
| £ 1.4599 - £ 1.5166 | Request the lead time here |
0.63 in
16.0 mm
|
|
|
0.669 in
17.0 mm
|
0.551 in
14.0 mm
|
|
||
| £ 0.944 - £ 0.9822 | Request the lead time here |
0.791 in
20.1 mm
|
|
|
0.472 in
12.0 mm
|
0.598 in
15.2 mm
|
|
||
| £ 1.4883 - £ 1.5449 | Request the lead time here |
0.709 in
18.0 mm
|
|
|
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
|
||
| £ 0.7299 - £ 0.7597 | Request the lead time here |
0.787 in
20.0 mm
|
|
|
0.866 in
22.0 mm
|
0.63 in
16.0 mm
|
|
||
| £ 0.6265 - £ 0.652 | Request the lead time here |
0.87 in
22.1 mm
|
|
|
0.472 in
12.0 mm
|
0.72 in
18.3 mm
|
|
||
| £ 1.5166 - £ 1.5733 | Request the lead time here |
0.787 in
20.0 mm
|
|
|
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
|
||
| £ 0.2452 - £ 0.2551 | Request the lead time here |
0.358 in
9.1 mm
|
|
|
0.709 in
18.0 mm
|
0.244 in
6.2 mm
|
|
||
| £ 0.3982 - £ 0.4153 | Request the lead time here |
0.394 in
10.0 mm
|
|
|
0.335 in
8.5 mm
|
0.236 in
6.0 mm
|
|
||
| £ 0.6633 - £ 0.6917 | Request the lead time here |
0.315 in
8.0 mm
|
|
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
|
||
| £ 0.2636 - £ 0.2749 | Request the lead time here |
0.354 in
9.0 mm
|
|
|
0.169 in
4.3 mm
|
0.291 in
7.4 mm
|
|
||
| £ 0.8362 - £ 0.8717 | Request the lead time here |
0.472 in
12.0 mm
|
|
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
|
||
| £ 0.3982 - £ 0.4153 | Request the lead time here |
0.472 in
12.0 mm
|
|
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
|
||
| £ 0.4209 - £ 0.4394 | 200 In stock |
0.512 in
13.0 mm
|
|
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
|
||
| £ 0.523 - £ 0.5457 | Request the lead time here |
0.551 in
14.0 mm
|
|
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue