Menu Search

Flanged Sleeve Bearings

In stock

Flanged Sleeve Bearings, commonly known as sleeve bearings, plastic flanged bushings or flanged plain bearings, offer high performance and mechanical stability in a host of applications. They help reduce vibration and noise using a sliding motion, that absorbs friction between moving parts.

Our range features high performance plastic flanged sleeve bearings made from black or natural Polyamide 6.6, with Carbon Fibre and Polytetrafluoroethylene (PTFE) compound. These PTFE sleeve bearings have very low friction and good heat discharge. Friction coefficient 0.11 (statistical).

Also featured are a selection of nylon bearings flanged that are available in yellow, black or natural.

  • Suitable for DIN h6-H7 fitting
  • Bearing clearance is approximately 1% of the shaft diameter after assembly.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
226 results
Product SKUs information
Item Code Price range Availability Shaft Diameter Flange Outside Diameter Flanged Overall Length Shaft Hole Diameter Shaft Length View
£ 4.2097 - £ 4.2948 Request the lead time here
36.0 mm
16.0 mm
32.0 mm
£ 4.6916 - £ 4.7909 Request the lead time here
39.0 mm
16.0 mm
35.0 mm
£ 6.024 - £ 6.1516 110 In stock
68.0 mm
50.0 mm
60.0 mm
£ 0.6761 - £ 0.7044 600 In stock
8.0 mm
10.0 mm
6.0 mm
£ 0.3047 - £ 0.3175 Request the lead time here
9.0 mm
11.0 mm
6.0 mm
£ 0.2253 - £ 0.2338 Request the lead time here
7.3 mm
5.0 mm
5.3 mm
£ 7.1013 - £ 7.243 Request the lead time here
50.0 mm
30.0 mm
45.0 mm
£ 4.6916 - £ 4.7909 Request the lead time here
46.0 mm
46.0 mm
40.0 mm
£ 0.2792 - £ 0.2919 Request the lead time here
6.0 mm
8.0 mm
4.0 mm
£ 5.4571 - £ 5.5705 Request the lead time here
56.0 mm
50.0 mm
50.0 mm
£ 0.3302 - £ 0.3444 Request the lead time here
7.8 mm
10.0 mm
6.2 mm
£ 5.8256 - £ 5.9532 Request the lead time here
44.0 mm
30.0 mm
40.0 mm
£ 0.3047 - £ 0.3175 Request the lead time here
9.0 mm
6.0 mm
6.0 mm
£ 0.3047 - £ 0.3175 Request the lead time here
9.0 mm
11.0 mm
6.0 mm
£ 0.2395 - £ 0.2494 Request the lead time here
10.1 mm
10.8 mm
8.1 mm
£ 0.7087 - £ 0.737 Request the lead time here
10.0 mm
7.5 mm
8.0 mm
£ 0.3274 - £ 0.3416 Request the lead time here
11.0 mm
7.0 mm
8.0 mm
£ 0.6024 - £ 0.6279 Request the lead time here
14.0 mm
10.0 mm
8.0 mm
£ 0.2395 - £ 0.2494 Request the lead time here
10.1 mm
10.8 mm
8.1 mm
£ 0.7172 - £ 0.7469 1000 In stock
10.0 mm
5.5 mm
8.0 mm
  • of 12
Flanged Bearing 32.0 mm 16.0 mm Black

008773011442

Price Range
£ 4.2948 - £ 4.2097

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    36.0 mm
  • Overall Length
    16.0 mm
  • Full Material
    Polyamide 6.6;Carbon Fibre;Polytetrafluoroethylene
  • Shaft Hole Diameter
    32.0 mm
  • Nominal Outside Diameter
    36.0 mm
Flanged Bearing 35.0 mm 16.0 mm Black

008777011442

Price Range
£ 4.7909 - £ 4.6916

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    39.0 mm
  • Overall Length
    16.0 mm
  • Full Material
    Polyamide 6.6;Carbon Fibre;Polytetrafluoroethylene
  • Shaft Hole Diameter
    35.0 mm
  • Nominal Outside Diameter
    39.0 mm
Flanged Bearing 60.0 mm 50.0 mm Natural

008600000002

Price Range
£ 6.1516 - £ 6.024

Stock Levels
110 In stock
Attributes
  • Shaft Diameter
    68.0 mm
  • Overall Length
    50.0 mm
  • Full Material
    Polyamide 66
  • Shaft Hole Diameter
    60.0 mm
  • Nominal Outside Diameter
    68.0 mm
Flanged Bearing 6.0 mm 10.0 mm Black

008711011442

Price Range
£ 0.7044 - £ 0.6761

Stock Levels
600 In stock
Attributes
  • Shaft Diameter
    8.0 mm
  • Overall Length
    10.0 mm
  • Full Material
    Polyamide 6.6;Carbon Fibre;Polytetrafluoroethylene
  • Shaft Hole Diameter
    6.0 mm
  • Nominal Outside Diameter
    8.0 mm
Flanged Bearing 6.0 mm 11.0 mm Black

008060059902

Price Range
£ 0.3175 - £ 0.3047

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    9.0 mm
  • Overall Length
    11.0 mm
  • Full Material
    Polyamide 66
  • Shaft Hole Diameter
    6.0 mm
  • Nominal Outside Diameter
    9.0 mm
Flanged Bearing 5.3 mm 5.0 mm Natural

008050400002

Price Range
£ 0.2338 - £ 0.2253

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    7.3 mm
  • Overall Length
    5.0 mm
  • Full Material
    Polyamide 66
  • Shaft Hole Diameter
    5.3 mm
  • Nominal Outside Diameter
    7.3 mm
Flanged Bearing 45.0 mm 30.0 mm Black

008785011442

Price Range
£ 7.243 - £ 7.1013

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    50.0 mm
  • Overall Length
    30.0 mm
  • Full Material
    Polyamide 6.6;Carbon Fibre;Polytetrafluoroethylene
  • Shaft Hole Diameter
    45.0 mm
  • Nominal Outside Diameter
    50.0 mm
Flanged Bearing 40.0 mm 46.0 mm Natural

008400000002

Price Range
£ 4.7909 - £ 4.6916

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    46.0 mm
  • Overall Length
    46.0 mm
  • Full Material
    Polyamide 66
  • Shaft Hole Diameter
    40.0 mm
  • Nominal Outside Diameter
    46.0 mm
Flanged Bearing 4.0 mm 8.0 mm Natural

008040000002

Price Range
£ 0.2919 - £ 0.2792

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    6.0 mm
  • Overall Length
    8.0 mm
  • Full Material
    Polyamide 66
  • Shaft Hole Diameter
    4.0 mm
  • Nominal Outside Diameter
    6.0 mm
Flanged Bearing 50.0 mm 50.0 mm Natural

008500000002

Price Range
£ 5.5705 - £ 5.4571

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    56.0 mm
  • Overall Length
    50.0 mm
  • Full Material
    Polyamide 66
  • Shaft Hole Diameter
    50.0 mm
  • Nominal Outside Diameter
    56.0 mm
Flanged Bearing 6.2 mm 10.0 mm Natural

008060200002

Price Range
£ 0.3444 - £ 0.3302

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    7.8 mm
  • Overall Length
    10.0 mm
  • Full Material
    Polyamide 66
  • Shaft Hole Diameter
    6.2 mm
  • Nominal Outside Diameter
    7.8 mm
Flanged Bearing 40.0 mm 30.0 mm Black

008781011442

Price Range
£ 5.9532 - £ 5.8256

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    44.0 mm
  • Overall Length
    30.0 mm
  • Full Material
    Polyamide 6.6;Carbon Fibre;Polytetrafluoroethylene
  • Shaft Hole Diameter
    40.0 mm
  • Nominal Outside Diameter
    44.0 mm
Flanged Bearing 6.0 mm 6.0 mm Natural

008061000002

Price Range
£ 0.3175 - £ 0.3047

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    9.0 mm
  • Overall Length
    6.0 mm
  • Full Material
    Polyamide 66
  • Shaft Hole Diameter
    6.0 mm
  • Nominal Outside Diameter
    9.0 mm
Flanged Bearing 6.0 mm 11.0 mm Natural

008060000002

Price Range
£ 0.3175 - £ 0.3047

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    9.0 mm
  • Overall Length
    11.0 mm
  • Full Material
    Polyamide 66
  • Shaft Hole Diameter
    6.0 mm
  • Nominal Outside Diameter
    9.0 mm
Flanged Bearing 8.1 mm 10.8 mm Black

008081259901

Price Range
£ 0.2494 - £ 0.2395

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    10.1 mm
  • Overall Length
    10.8 mm
  • Full Material
    Polyamide 66
  • Shaft Hole Diameter
    8.1 mm
  • Nominal Outside Diameter
    10.1 mm
Flanged Bearing 8.0 mm 7.5 mm Black

008715011442

Price Range
£ 0.737 - £ 0.7087

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    10.0 mm
  • Overall Length
    7.5 mm
  • Full Material
    Polyamide 6.6;Carbon Fibre;Polytetrafluoroethylene
  • Shaft Hole Diameter
    8.0 mm
  • Nominal Outside Diameter
    10.0 mm
Flanged Bearing 8.0 mm 7.0 mm Black

008081159902

Price Range
£ 0.3416 - £ 0.3274

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    11.0 mm
  • Overall Length
    7.0 mm
  • Full Material
    Polyamide 66
  • Shaft Hole Diameter
    8.0 mm
  • Nominal Outside Diameter
    11.0 mm
Flanged Bearing 8.0 mm 10.0 mm Black

008081059902

Price Range
£ 0.6279 - £ 0.6024

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    14.0 mm
  • Overall Length
    10.0 mm
  • Full Material
    Polyamide 66
  • Shaft Hole Diameter
    8.0 mm
  • Nominal Outside Diameter
    14.0 mm
Flanged Bearing 8.1 mm 10.8 mm Natural

008081200001

Price Range
£ 0.2494 - £ 0.2395

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    10.1 mm
  • Overall Length
    10.8 mm
  • Full Material
    Polyamide 66
  • Shaft Hole Diameter
    8.1 mm
  • Nominal Outside Diameter
    10.1 mm
Flanged Bearing 8.0 mm 5.5 mm Black

008713011442

Price Range
£ 0.7469 - £ 0.7172

Stock Levels
1000 In stock
Attributes
  • Shaft Diameter
    10.0 mm
  • Overall Length
    5.5 mm
  • Full Material
    Polyamide 6.6;Carbon Fibre;Polytetrafluoroethylene
  • Shaft Hole Diameter
    8.0 mm
  • Nominal Outside Diameter
    10.0 mm