| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 62.6382 |
| 10 - 19 | £ 56.3754 |
| 20 - 49 | £ 53.244 |
| 50 - 99 | £ 50.1126 |
| 100 + | £ 43.8498 |
| d1 tol. h6 | 6.0 |
|---|---|
| d2 tol. h6 | 12.0 |
| l1 | 35.0 |
| d3 tol. h4 | 28.0 |
| d4 | 3.4 |
| d5 | 6.5 |
| d6 | 20.0 |
| l3 | 3.3 |
| No. of ball circuits | 4.0 |
| Squareness A µm | 15.0 |
| Dyn. load C max. N | 320.0 |
| Static load C0 max. N | 520.0 |
| Weight g | 31.0 |
| Material | Stainless Steel |
| Type | Long Version, Circular Flange |
| Commodity Code | 8482800090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue