| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 258.06 |
| 10 - 19 | £ 232.254 |
| 20 - 49 | £ 219.351 |
| 50 - 99 | £ 206.448 |
| 100 + | £ 180.642 |
| d1 tol. h6 | 50.0 |
|---|---|
| d2 tol. h6 | 75.0 |
| l1 | 192.0 |
| d3 tol. h4 | 9.0 |
| d4 | 14.0 |
| d5 | 94.0 |
| l3 | 8.6 |
| No. of ball circuits | 6.0 |
| w1 | 88.0 |
| Squareness A µm | 20.0 |
| Dyn. load C max. N | 6080.0 |
| Static load C0 max. N | 15900.0 |
| Weight g | 3500.0 |
| Material | Steel |
| Type | Square Flange |
| Commodity Code | 8482800090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue