20156466
20156466
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 31.2732 |
| 10 - 19 | £ 28.1418 |
| 20 - 49 | £ 26.5812 |
| 50 - 99 | £ 25.0206 |
| 100 + | £ 21.8892 |
| d1 tol. h6 | 8.0 |
|---|---|
| d2 tol. h6 | 16.0 |
| l1 | 45.0 |
| d3 tol. h4 | 32.0 |
| d4 | 3.4 |
| d5 | 6.5 |
| d6 | 24.0 |
| l3 | 3.3 |
| No. of ball circuits | 4.0 |
| Squareness A µm | 12.0 |
| Dyn. load C max. N | 430.0 |
| Static load C0 max. N | 780.0 |
| Weight g | 53.0 |
| Material | Steel |
| Type | Circular Flange |
| Commodity Code | 8482800090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue