Menu Search

Flanged Bronze Nuts

In production

Flanged Bronze Nuts are an important part of lead screw assemblies, extensively employed in linear motion systems. It is intended for manual or motorised applications at low rotational speeds under load, and it has a smooth surface that reduces lead screw wear.

They are extremely durable and have an element of self lubrication. The bronze material also assures dependable performance, making them one of the most popular nut choices in lead screw assemblies.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.

  • Flanged Bronze Nuts are an important part of lead screw assemblies
  • It is intended for manual or motorised applications at low rotational speeds under load
  • Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.
Material: Bronze Series Code: SRL1331, SRL1332

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
78 results
Product SKUs information
Item Code Price range Availability l1 Thread Size d1 tol 7H l2 d2 tol. H9 No. of starts d3 tol. h11 View
£ 39.933 - £ 66.555 Request the lead time here
46.0
TR26 x 10
26.0
14.0
38.0
2.0
62.0
£ 22.3482 - £ 37.2504 Request the lead time here
25.0
TR10 x 4
10.0
10.0
25.0
2.0
42.0
£ 17.2788 - £ 28.8048 Request the lead time here
25.0
TR10 x 2
10.0
10.0
25.0
1.0
42.0
£ 30.7428 - £ 51.2346 Request the lead time here
35.0
TR16 x 4
16.0
12.0
28.0
1.0
48.0
£ 23.4294 - £ 39.0456 Request the lead time here
35.0
TR12 x 3
12.0
12.0
28.0
1.0
48.0
£ 23.2458 - £ 38.7396 Request the lead time here
35.0
TR16 x 4
16.0
12.0
28.0
1.0
48.0
£ 25.551 - £ 42.585 Request the lead time here
35.0
TR12 x 6
12.0
12.0
28.0
2.0
48.0
£ 29.9472 - £ 49.9086 Request the lead time here
35.0
TR14 x 6
14.0
12.0
28.0
2.0
48.0
£ 25.3674 - £ 42.279 Request the lead time here
35.0
TR16 x 8
16.0
12.0
28.0
2.0
48.0
£ 31.0488 - £ 51.7548 Request the lead time here
44.0
TR24 x 5
24.0
12.0
32.0
1.0
55.0
£ 58.6194 - £ 97.6956 Request the lead time here
54.0
TR36 x 6
36.0
16.0
45.0
1.0
70.0
£ 33.1704 - £ 55.284 Request the lead time here
44.0
TR24 x10
24.0
12.0
32.0
2.0
55.0
£ 111.6798 - £ 186.1398 Request the lead time here
66.0
TR40 x 14
40.0
16.0
63.0
2.0
95.0
£ 41.9628 - £ 69.9312 Request the lead time here
46.0
TR30 x 6
30.0
14.0
38.0
1.0
62.0
£ 35.0574 - £ 58.4358 Request the lead time here
44.0
TR20 x 8
20.0
12.0
32.0
2.0
55.0
£ 64.9128 - £ 108.1812 Request the lead time here
54.0
TR32 x 12
32.0
16.0
45.0
2.0
70.0
£ 40.2594 - £ 67.1058 Request the lead time here
44.0
TR22 x10
22.0
12.0
32.0
2.0
55.0
£ 44.0232 - £ 73.3788 Request the lead time here
46.0
TR30 x 6
30.0
14.0
38.0
1.0
62.0
£ 25.2246 - £ 42.0444 Request the lead time here
35.0
TR18 x 4
18.0
12.0
28.0
1.0
48.0
£ 29.9472 - £ 49.9086 Request the lead time here
35.0
TR14 x 3
14.0
12.0
28.0
1.0
48.0
  • of 4
Flanged Nut TR26 x 10 46.0 Bronze

20149581

Price Range
£ 66.555 - £ 39.933

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 10
  • No. of starts
    2.0
  • d1 tol 7H
    26.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Flanged Nut TR10 x 4 25.0 Bronze

20149666

Price Range
£ 37.2504 - £ 22.3482

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 4
  • No. of starts
    2.0
  • d1 tol 7H
    10.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Flanged Nut TR10 x 2 25.0 Bronze

20146610

Price Range
£ 28.8048 - £ 17.2788

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Left Hand
Flanged Nut TR16 x 4 35.0 Bronze

20146696

Price Range
£ 51.2346 - £ 30.7428

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Flanged Nut TR12 x 3 35.0 Bronze

20146627

Price Range
£ 39.0456 - £ 23.4294

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
Flanged Nut TR16 x 4 35.0 Bronze

20146689

Price Range
£ 38.7396 - £ 23.2458

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Flanged Nut TR12 x 6 35.0 Bronze

20146641

Price Range
£ 42.585 - £ 25.551

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 6
  • No. of starts
    2.0
  • d1 tol 7H
    12.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut TR14 x 6 35.0 Bronze

20146672

Price Range
£ 49.9086 - £ 29.9472

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 6
  • No. of starts
    2.0
  • d1 tol 7H
    14.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut TR16 x 8 35.0 Bronze

20146702

Price Range
£ 42.279 - £ 25.3674

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    16.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Flanged Nut TR24 x 5 44.0 Bronze

20146818

Price Range
£ 51.7548 - £ 31.0488

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Flanged Nut TR36 x 6 54.0 Bronze

20146955

Price Range
£ 97.6956 - £ 58.6194

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut TR24 x10 44.0 Bronze

20146801

Price Range
£ 55.284 - £ 33.1704

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x10
  • No. of starts
    2.0
  • d1 tol 7H
    24.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Flanged Nut TR40 x 14 66.0 Bronze

20146979

Price Range
£ 186.1398 - £ 111.6798

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 14
  • No. of starts
    2.0
  • d1 tol 7H
    40.0
  • Lead
    14
  • Thread Direction
    Right Hand
Flanged Nut TR30 x 6 46.0 Bronze

20146894

Price Range
£ 69.9312 - £ 41.9628

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Flanged Nut TR20 x 8 44.0 Bronze

20146764

Price Range
£ 58.4358 - £ 35.0574

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    20.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Flanged Nut TR32 x 12 54.0 Bronze

20146917

Price Range
£ 108.1812 - £ 64.9128

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 12
  • No. of starts
    2.0
  • d1 tol 7H
    32.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
Flanged Nut TR22 x10 44.0 Bronze

20146771

Price Range
£ 67.1058 - £ 40.2594

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x10
  • No. of starts
    2.0
  • d1 tol 7H
    22.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Flanged Nut TR30 x 6 46.0 Bronze

20146900

Price Range
£ 73.3788 - £ 44.0232

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Flanged Nut TR18 x 4 35.0 Bronze

20146726

Price Range
£ 42.0444 - £ 25.2246

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Flanged Nut TR14 x 3 35.0 Bronze

20146665

Price Range
£ 49.9086 - £ 29.9472

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Left Hand