20176105
20176105
| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 413.2632 |
| 5 - 19 | £ 371.9328 |
| 20 - 39 | £ 361.6104 |
| 40 - 59 | £ 351.2778 |
| 60 - 99 | £ 340.9452 |
| 100 + | £ 309.9474 |
| d1 for screw | 50.0 |
|---|---|
| Pitch/TPI | 10.0 |
| Type | 2 |
| d2 tol. G6 | 75.0 |
| d3 ±0.15 | 110.0 |
| d4 ±0.15 | 93.0 |
| d5 for | M8 |
| l1 | 88.0 |
| l2 | 16.0 |
| w1 ±0.15 | 85.0 |
| Dyn. load C max. kN | 58.88 |
| Static load C0 max. kN | 192.35 |
| Stiffness N/µm | 833.0 |
| Material | Steel |
| Commodity Code | 8483403090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue