Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flange Covers are ideal for safeguarding internally coated flanges and offer comprehensive flange protection. Universally compatible with a wide range of flange types, including ANSI B 16.5, DIN 2631-2635 and BS 4504.
Material: PE Colour: Yellow Series Code: SR1353
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Nominal Pipe Size | h | Class Pressure Rating | View | |
|---|---|---|---|---|---|---|---|
| £ 2.0836 - £ 5.3419 | Request the lead time here |
6 in
152.4 mm
|
2"
|
0.752 in
19.1 mm
|
150
|
||
| £ 36.7397 - £ 36.7397 | 1 In stock |
9.843 in
250.0 mm
|
DN 125
|
0.984 in
25.0 mm
|
|
||
| £ 2.1119 - £ 2.5832 | 253 In stock |
3.945 in
100.2 mm
|
DN 25
|
0.48 in
12.2 mm
|
6
|
||
| £ 2.5939 - £ 2.6505 | 129 In stock |
6.516 in
165.5 mm
|
2"
|
0.886 in
22.5 mm
|
300
|
||
| 10231937 | £ 1.9702 - £ 2.0127 | 4 In stock |
4.618 in
117.3 mm
|
3/4"
|
0.618 in
15.7 mm
|
400
|
|
| £ 22.5371 - £ 23.0048 | Request the lead time here |
7.283 in
185.0 mm
|
DN 65
|
0.591 in
15.0 mm
|
16
|
||
| £ 174.6698 - £ 174.6698 | 7 In stock |
36 in
914.4 mm
|
24"
|
2.748 in
69.8 mm
|
300
|
||
| 10231562 | £ 1.9277 - £ 1.9702 | 488 In stock |
3.882 in
98.6 mm
|
3/4"
|
0.5 in
12.7 mm
|
150
|
|
| £ 3.6569 - £ 3.7278 | 40 In stock |
8.248 in
209.5 mm
|
3"
|
1.118 in
28.4 mm
|
300
|
||
| £ 7.6824 - £ 7.8383 | Request the lead time here |
12.5 in
317.5 mm
|
6"
|
1.437 in
36.5 mm
|
300
|
||
| £ 26.2649 - £ 26.8036 | 68 In stock |
15 in
381.0 mm
|
8"
|
1.618 in
41.1 mm
|
300
|
||
| £ 2.2962 - £ 2.3387 | 785 In stock |
6.118 in
155.4 mm
|
1 1/2"
|
0.811 in
20.6 mm
|
300
|
||
| £ 2.3812 - £ 2.4379 | 92 In stock |
7 in
177.8 mm
|
1 1/2"
|
1.248 in
31.7 mm
|
1500
|
||
| £ 16.3004 - £ 16.6264 | Request the lead time here |
12.992 in
330.0 mm
|
DN 175
|
0.984 in
25.0 mm
|
25
|
||
| £ 106.4773 - £ 106.4773 | Request the lead time here |
29.488 in
749.0 mm
|
DN 500
|
1.811 in
46.0 mm
|
40
|
||
| £ 32.1473 - £ 32.7993 | 460 In stock |
17.5 in
444.5 mm
|
10"
|
1.878 in
47.7 mm
|
300
|
||
| 10231685 | £ 57.4342 - £ 58.6107 | 58 In stock |
23.5 in
596.9 mm
|
16"
|
1.441 in
36.6 mm
|
150
|
|
| £ 95.9316 - £ 97.8876 | 30 In stock |
27.5 in
698.5 mm
|
20"
|
1.689 in
42.9 mm
|
150
|
||
| £ 3.3168 - £ 3.3876 | 71 In stock |
7.5 in
190.5 mm
|
2 1/2"
|
1.118 in
28.4 mm
|
600
|
||
| £ 40.014 - £ 40.8361 | Request the lead time here |
20.5 in
520.7 mm
|
12"
|
2 in
50.8 mm
|
300