Menu Search

Fixed Compression Cam Latches

In stock

Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.

The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.

It works in temperatures from -50 to +80 C.

  • Material: Die Cast Zinc Alloy, Zinc Alloy, Zamak, and Stainless Steel
  • Colour: Black, Natural, Silver


Series Code :SR5551

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
135 results
Product SKUs information
Essentra Part Number Price range Availability Mounting Hole Width Maximum Compression Overall Length Mounting Orientation Housing Height Cam Material Key Type View
Request the lead time here
20.0 mm
4.0 mm
45.0 mm
Left Handed
22.0 mm
Stainless Steel
Railway Key
Request the lead time here
20.0 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
8.0 mm Triangle Key
Request the lead time here
20.0 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
8.0 mm Triangle Key
Request the lead time here
20.0 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
Railway Key
Request the lead time here
19.2 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
8.0 mm Triangle Key
Request the lead time here
20.0 mm
4.0 mm
45.0 mm
Left Handed
22.0 mm
Stainless Steel
8.0 mm Square Key
£ 15.6849 - £ 17.4276 101 In stock
19.2 mm
4.0 mm
45.0 mm
Left Handed
22.0 mm
Stainless Steel
8.0 mm Triangle Key
Request the lead time here
19.2 mm
4.0 mm
45.0 mm
Left Handed
22.0 mm
Stainless Steel
5.0 mm Double Bit Key
Request the lead time here
20.0 mm
4.0 mm
45.0 mm
Left Handed
22.0 mm
Stainless Steel
Railway Key
Request the lead time here
19.2 mm
4.0 mm
45.0 mm
Left Handed
22.0 mm
Stainless Steel
5.0 mm Double Bit Key
Request the lead time here
20.0 mm
4.0 mm
45.0 mm
Left Handed
22.0 mm
Stainless Steel
5.0 mm Double Bit Key
Request the lead time here
20.0 mm
4.0 mm
45.0 mm
Left Handed
22.0 mm
Stainless Steel
5.0 mm Double Bit Key
£ 15.6849 - £ 17.4276 99 In stock
20.0 mm
4.0 mm
45.0 mm
Left Handed
22.0 mm
Stainless Steel
8.0 mm Triangle Key
Request the lead time here
19.2 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
8.0 mm Square Key
Request the lead time here
20.0 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
8.0 mm Triangle Key
Request the lead time here
19.2 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
Railway Key
Request the lead time here
20.0 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
Railway Key
Request the lead time here
20.0 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
8.0 mm Triangle Key
20076856 Request the lead time here
19.2 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
8.0 mm Triangle Key
Request the lead time here
19.2 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
Railway Key
  • of 7
Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

20076443


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    Railway Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

20076849


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Triangle Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

20076801


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Triangle Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

20076900


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    Railway Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 19.2 mm Stainless Steel

20076771


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Triangle Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

20076245


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Square Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 19.2 mm Stainless Steel

20076290

Price Range
£ 17.4276 - £ 15.6849

Stock Levels
101 In stock
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Triangle Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 19.2 mm Stainless Steel

20076078


Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Key Type
    5.0 mm Double Bit Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    4.0 mm
Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

20076429


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    Railway Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 19.2 mm Stainless Steel

20076092


Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Key Type
    5.0 mm Double Bit Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    4.0 mm
Compression Cam Latch 22.0 mm 20.0 mm Silver

20076061


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    5.0 mm Double Bit Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

20076122


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    5.0 mm Double Bit Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

20076283

Price Range
£ 17.4276 - £ 15.6849

Stock Levels
99 In stock
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Triangle Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 19.2 mm Stainless Steel

20076672


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Square Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

20076764


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Triangle Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 19.2 mm Stainless Steel

20076894


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    Railway Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

20076962


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    Railway Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

20076788


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Triangle Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 19.2 mm Stainless Steel

20076856


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Triangle Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 19.2 mm Stainless Steel

20076931


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    Railway Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm