Quantity | Unit price |
---|---|
1 - 4 | £ 17.4276 |
5+ | £ 15.6849 |
Cam Material | Stainless Steel |
---|---|
Key Type | Railway Key |
Mounting Orientation | Left Handed |
Maximum Compression | 0.157 in |
Maximum Compression | 4.0 mm |
Head Height | 6.0 mm |
Head Height | 0.236 in |
Housing Height | 0.866 in |
Housing Height | 22.0 mm |
Overall Length | 45.0 mm |
Overall Length | 1.772 in |
Mounting Hole Width | 19.2 mm |
Mounting Hole Width | 0.756 in |
Mounting Hole Length | 0.866 in |
Mounting Hole Length | 22.0 mm |
Commodity Code | 8301409000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue