20081560
0401114238E
| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 5.4106 |
| 5 + | £ 4.8695 |
| Finish | Black Powder Coated |
|---|---|
| Cam Material | Die Cast Zinc Alloy |
| Key Type | Slotted Key |
| Mounting Orientation | Left Handed |
| Maximum Compression | 0.236 in |
| Maximum Compression | 6.0 mm |
| Head Height | 6.0 mm |
| Head Height | 0.236 in |
| Housing Height | 22.0 mm |
| Housing Height | 0.866 in |
| Overall Length | 45.0 mm |
| Overall Length | 1.772 in |
| Mounting Hole Width | 20.2 mm |
| Mounting Hole Width | 0.795 in |
| Mounting Hole Length | 0.866 in |
| Mounting Hole Length | 22.0 mm |
| Commodity Code | 8301409000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue