Menu Search

Finned Stud Caps

In stock

Finned Stud Caps are used to protect a wide range of studs. The internal fins provide a stronghold and are flexible to be suitable for various diameters with the use of one part. The range comes with a grip to ease the removal of the part and without a grip.

It prevents studs from rusting or corroding and protects them from abrasion. They are easy to install and remove. It is used in manufacturing, railings, fences, furniture and other applications.

  • Material: LDPE
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
21 results
Product SKUs information
Essentra Part Number Price range Availability d FD Flanged d2 d1 h H View
£ 0.0536 - £ 0.0536 676 In stock
22.0 mm
24.0 mm
19.0 mm
17.0 mm
20.5 mm
22.0 mm
  • of 2
Finned Stud Cap 17.0 mm 19.0 mm (ID) Natural LDPE

10348055

Price Range
£ 0.0536 - £ 0.0536

Stock Levels
676 In stock
Attributes
  • FD
    24.0 mm
  • d
    22.0 mm
  • d1
    17.0 mm
  • d2
    19.0 mm
  • h
    20.5 mm