10348000
1461647
| Quantity | Unit price |
|---|---|
| 500 + | £ 0.0764 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 10.0 mm |
|---|---|
| d | 0.394 in |
| d1 | 6.5 mm |
| d1 | 0.256 in |
| d2 | 8.0 mm |
| d2 | 0.315 in |
| h | 20.5 mm |
| h | 0.807 in |
| H | 0.866 in |
| H | 22.0 mm |
| Colour | Natural |
| Full Material | Low Density Polyethylene |
| Type | 1 |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue