Menu Search

Finishing Washers

In stock

Finishing Washers provide protection for cabinets and other applications from scratching and other damage that may occur. They also provide cover for misaligned holes that means the finished appearance of your assembly will be neat and tidy.

This high quality finish is couple with good thermal and electrical insulation properties. These washers are versatile and can also be used as glides, bumpers, feet and spacers.

  • Material: Nylon 6/6
  • Colours: Black, Natural and White
  • UL94 V2 Flame Rated


Series Code :SR1946

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
64 results
Product SKUs information
Item Code Price range Availability Colour Inside Diameter Outside Diameter Compatible Thread Sizes (All) Type Washer Type Screw Type View
£ 0.0615 - £ 0.0627 Request the lead time here
White
3.2 mm
14.0 mm
M3
4
Anti-Loss Washer
Flat Screw
£ 0.0825 - £ 0.0841 1000 In stock
White
4.3 mm
16.0 mm
M4
3
Anti-Loss Washer
Countersunk Screw
£ 0.1135 - £ 0.1158 Request the lead time here
White
5.3 mm
18.0 mm
M5
4
Anti-Loss Washer
Flat Screw
£ 0.0694 - £ 0.0708 53000 In stock
White
5.3 mm
12.7 mm
M5
2
Anti-Loss Washer
Flat Screw
£ 0.0618 - £ 0.063 1500 In stock
White
3.2 mm
14.0 mm
M3
3
Anti-Loss Washer
Countersunk Screw
£ 0.0694 - £ 0.0708 Request the lead time here
White
5.3 mm
10.5 mm
M5
2
Anti-Loss Washer
Flat Screw
£ 0.0694 - £ 0.0708 Request the lead time here
White
5.3 mm
12.7 mm
M5
1
Anti-Loss Washer
Countersunk Screw
£ 0.0615 - £ 0.0627 63500 In stock
White
4.3 mm
10.5 mm
M4
2
Anti-Loss Washer
Flat Screw
£ 0.1294 - £ 0.1321 500 In stock
White
6.4 mm
22.0 mm
M6
4
Anti-Loss Washer
Flat Screw
£ 0.1197 - £ 0.1221 Request the lead time here
Black
8.4 mm
15.0 mm
M8
2
Anti-Loss Washer
Flat Screw
£ 0.0615 - £ 0.0627 Request the lead time here
White
4.3 mm
8.5 mm
M4
2
Anti-Loss Washer
Flat Screw
£ 0.052 - £ 0.053 Request the lead time here
White
3.2 mm
8.5 mm
M3
2
Anti-Loss Washer
Flat Screw
£ 0.1197 - £ 0.1221 Request the lead time here
White
8.4 mm
20.0 mm
M8
2
Anti-Loss Washer
Head Screw
£ 0.1356 - £ 0.1383 26500 In stock
White
8.4 mm
20.0 mm
M8
1
Anti-Loss Washer
Countersunk Screw
£ 0.1135 - £ 0.1158 2500 In stock
White
5.3 mm
18.0 mm
M5
3
Anti-Loss Washer
Countersunk Screw
£ 0.052 - £ 0.053 Request the lead time here
White
3.2 mm
6.5 mm
M3
2
Anti-Loss Washer
Flat Screw
£ 0.1041 - £ 0.1063 Request the lead time here
White
4.3 mm
16.0 mm
M4
4
Anti-Loss Washer
Flat Screw
£ 0.0694 - £ 0.0708 Request the lead time here
Black
5.3 mm
10.5 mm
M5
2
Anti-Loss Washer
Flat Screw
£ 0.0992 - £ 0.1012 5500 In stock
Black
6.4 mm
15.0 mm
2
Anti-Loss Washer
Flat Screw
£ 0.2168 - £ 0.2168 18000 In stock
Black
5.3 mm
18.0 mm
3
Standard Washer
Countersunk Screw
  • of 4
Finishing Washer 3.2 mm 14.0 mm 2.8 mm Nylon White

007403050001

Price Range
£ 0.0627 - £ 0.0615

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Compatible Thread Sizes (All)
    M3
Finishing Washer 4.3 mm 16.0 mm 3.5 mm Nylon White

007304050001

Price Range
£ 0.0841 - £ 0.0825

Stock Levels
1000 In stock
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Compatible Thread Sizes (All)
    M4
Finishing Washer 5.3 mm 18.0 mm 4.0 mm Nylon White

007405050001

Price Range
£ 0.1158 - £ 0.1135

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Compatible Thread Sizes (All)
    M5
Finishing Washer 5.3 mm 12.7 mm 3.4 mm Nylon White

007205050001

Price Range
£ 0.0708 - £ 0.0694

Stock Levels
53000 In stock
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Compatible Thread Sizes (All)
    M5
Finishing Washer 3.2 mm 14.0 mm 2.9 mm Nylon White

007303050001

Price Range
£ 0.063 - £ 0.0618

Stock Levels
1500 In stock
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Compatible Thread Sizes (All)
    M3
Finishing Washer 5.3 mm 10.5 mm 2.8 mm Nylon White

007505050001

Price Range
£ 0.0708 - £ 0.0694

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Compatible Thread Sizes (All)
    M5
Finishing Washer 5.3 mm 12.7 mm 3.4 mm Nylon White

007105050001

Price Range
£ 0.0708 - £ 0.0694

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Compatible Thread Sizes (All)
    M5
Finishing Washer 4.3 mm 10.5 mm 2.8 mm Nylon White

007204050001

Price Range
£ 0.0627 - £ 0.0615

Stock Levels
63500 In stock
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Compatible Thread Sizes (All)
    M4
Finishing Washer 6.4 mm 22.0 mm 4.9 mm Nylon White

007406050001

Price Range
£ 0.1321 - £ 0.1294

Stock Levels
500 In stock
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Compatible Thread Sizes (All)
    M6
Finishing Washer 8.4 mm 15.0 mm 4.0 mm Nylon Black

007508059901

Price Range
£ 0.1221 - £ 0.1197

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Compatible Thread Sizes (All)
    M8
Finishing Washer 4.3 mm 8.5 mm 2.2 mm Nylon White

007504050001

Price Range
£ 0.0627 - £ 0.0615

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Compatible Thread Sizes (All)
    M4
Finishing Washer 3.2 mm 8.5 mm 2.2 mm Nylon White

007203050001

Price Range
£ 0.053 - £ 0.052

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Compatible Thread Sizes (All)
    M3
Finishing Washer 8.4 mm 20.0 mm 5.0 mm Nylon White

007208050001

Price Range
£ 0.1221 - £ 0.1197

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Head Screw
  • Compatible Thread Sizes (All)
    M8
Finishing Washer 8.4 mm 20.0 mm 5.0 mm Nylon White

007108050001

Price Range
£ 0.1383 - £ 0.1356

Stock Levels
26500 In stock
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Compatible Thread Sizes (All)
    M8
Finishing Washer 5.3 mm 18.0 mm 3.8 mm Nylon White

007305050001

Price Range
£ 0.1158 - £ 0.1135

Stock Levels
2500 In stock
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Compatible Thread Sizes (All)
    M5
Finishing Washer 3.2 mm 6.5 mm 2.0 mm Nylon White

007503050001

Price Range
£ 0.053 - £ 0.052

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Compatible Thread Sizes (All)
    M3
Finishing Washer 4.3 mm 16.0 mm 3.5 mm Nylon White

007404050001

Price Range
£ 0.1063 - £ 0.1041

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Compatible Thread Sizes (All)
    M4
Finishing Washer 5.3 mm 10.5 mm 2.8 mm Nylon Black

007505059901

Price Range
£ 0.0708 - £ 0.0694

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Compatible Thread Sizes (All)
    M5
Finishing Washer 6.4 mm 15.0 mm Nylon 6/6 Black

007206059901

Price Range
£ 0.1012 - £ 0.0992

Stock Levels
5500 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Outside Diameter
    15.0 mm
Finishing Washer 5.3 mm 18.0 mm Nylon 6/6 Black

1070050001VR

Price Range
£ 0.2168 - £ 0.2168

Stock Levels
18000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Standard Washer
  • Screw Type
    Countersunk Screw
  • Outside Diameter
    18.0 mm