Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Finishing Washers provide protection for cabinets and other applications from scratching and other damage that may occur. They also provide cover for misaligned holes that means the finished appearance of your assembly will be neat and tidy.
This high quality finish is couple with good thermal and electrical insulation properties. These washers are versatile and can also be used as glides, bumpers, feet and spacers.
Series Code :SR1946
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Inside Diameter | Outside Diameter | Compatible Thread Sizes (All) | Type | Washer Type | Screw Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0694 - £ 0.0708 | 102004 In stock |
Black
|
0.209 in
5.3 mm
|
0.5 in
12.7 mm
|
|
1
|
Anti-Loss Washer
|
Countersunk Screw
|
||
| £ 0.052 - £ 0.053 | 70500 In stock |
Black
|
0.126 in
3.2 mm
|
0.335 in
8.5 mm
|
|
2
|
Anti-Loss Washer
|
Flat Screw
|
||
| £ 0.052 - £ 0.053 | 50250 In stock |
Black
|
0.126 in
3.2 mm
|
0.335 in
8.5 mm
|
|
1
|
Anti-Loss Washer
|
Countersunk Screw
|
||
| £ 0.1474 - £ 0.1502 | Request the lead time here |
Black
|
0.252 in
6.4 mm
|
0.866 in
22.0 mm
|
|
3
|
Anti-Loss Washer
|
Countersunk Screw
|
||
| £ 0.0788 - £ 0.0803 | 298399 In stock |
Black
|
0.209 in
5.3 mm
|
0.551 in
14.0 mm
|
M5
|
5
|
Anti-Loss Washer
|
Countersunk Screw
|
||
| £ 0.0694 - £ 0.0708 | 1905 In stock |
White
|
0.169 in
4.3 mm
|
0.472 in
12.0 mm
|
M4
|
5
|
Anti-Loss Washer
|
Countersunk Screw
|
||
| £ 0.052 - £ 0.053 | 28440 In stock |
Black
|
0.126 in
3.2 mm
|
0.402 in
10.2 mm
|
M3
|
5
|
Anti-Loss Washer
|
Countersunk Screw
|
||
| £ 0.0615 - £ 0.0627 | Request the lead time here |
Black
|
0.169 in
4.3 mm
|
0.413 in
10.5 mm
|
|
1
|
Anti-Loss Washer
|
Countersunk Screw
|
||
| £ 0.1197 - £ 0.1221 | Request the lead time here |
Black
|
0.331 in
8.4 mm
|
0.787 in
20.0 mm
|
|
2
|
Anti-Loss Washer
|
Flat Screw
|
||
| £ 0.0694 - £ 0.0708 | 125000 In stock |
Black
|
0.209 in
5.3 mm
|
0.5 in
12.7 mm
|
|
2
|
Anti-Loss Washer
|
Flat Screw
|
||
| £ 0.0992 - £ 0.1012 | 36548 In stock |
Black
|
0.252 in
6.4 mm
|
0.5 in
12.7 mm
|
|
2
|
Anti-Loss Washer
|
Flat Screw
|
||
| £ 0.1356 - £ 0.1383 | 30214 In stock |
Black
|
0.331 in
8.4 mm
|
0.787 in
20.0 mm
|
|
1
|
Anti-Loss Washer
|
Countersunk Screw
|
||
| £ 0.1135 - £ 0.1158 | 41333 In stock |
Black
|
0.209 in
5.3 mm
|
0.709 in
18.0 mm
|
|
4
|
Anti-Loss Washer
|
Flat Screw
|
||
| £ 0.0992 - £ 0.1012 | 52645 In stock |
Black
|
0.252 in
6.4 mm
|
0.591 in
15.0 mm
|
|
1
|
Anti-Loss Washer
|
Countersunk Screw
|
||
| £ 0.052 - £ 0.053 | 9491 In stock |
Black
|
0.126 in
3.2 mm
|
0.256 in
6.5 mm
|
|
2
|
Anti-Loss Washer
|
Flat Screw
|
||
| £ 0.0615 - £ 0.0627 | 1300 In stock |
Black
|
0.126 in
3.2 mm
|
0.551 in
14.0 mm
|
|
4
|
Anti-Loss Washer
|
Flat Screw
|
||
| £ 0.0618 - £ 0.063 | 2580 In stock |
Black
|
0.126 in
3.2 mm
|
0.551 in
14.0 mm
|
|
3
|
Anti-Loss Washer
|
Countersunk Screw
|
||
| £ 0.0615 - £ 0.0627 | 211910 In stock |
Black
|
0.169 in
4.3 mm
|
0.413 in
10.5 mm
|
|
2
|
Anti-Loss Washer
|
Flat Screw
|
||
| £ 0.1294 - £ 0.1321 | 31806 In stock |
Black
|
0.252 in
6.4 mm
|
0.866 in
22.0 mm
|
|
4
|
Anti-Loss Washer
|
Flat Screw
|
||
| £ 0.1041 - £ 0.1063 | 52000 In stock |
Black
|
0.169 in
4.3 mm
|
0.63 in
16.0 mm
|
|
4
|
Anti-Loss Washer
|
Flat Screw