Menu Search

Finishing Washers

In stock

Finishing Washers provide protection for cabinets and other applications from scratching and other damage that may occur. They also provide cover for misaligned holes that means the finished appearance of your assembly will be neat and tidy.

This high quality finish is couple with good thermal and electrical insulation properties. These washers are versatile and can also be used as glides, bumpers, feet and spacers.

  • Material: Nylon 6/6
  • Colours: Black, Natural and White
  • UL94 V2 Flame Rated


Series Code :SR1946

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
64 results
Product SKUs information
Item Code Price range Availability Colour Inside Diameter Outside Diameter Compatible Thread Sizes (All) Type Washer Type Screw Type View
£ 0.0694 - £ 0.0708 11500 In stock
Black
5.3 mm
12.7 mm
M5
2
Anti-Loss Washer
Flat Screw
£ 0.0615 - £ 0.0627 31500 In stock
Black
4.3 mm
10.5 mm
M4
1
Anti-Loss Washer
Countersunk Screw
£ 0.1356 - £ 0.1383 Request the lead time here
Black
8.4 mm
20.0 mm
M8
1
Anti-Loss Washer
Countersunk Screw
11SFW0025 £ 0.0756 - £ 0.0933 Request the lead time here
Natural
6.6 mm
17.3 mm
1/4"
6
Standard Washer
Countersunk Screw
£ 0.0709 - £ 0.0875 Request the lead time here
Natural
5 mm
14.6 mm
#10
6
Standard Washer
Countersunk Screw
£ 0.0648 - £ 0.0801 Request the lead time here
Natural
4.3 mm
13 mm
#8
6
Standard Washer
Countersunk Screw
£ 0.1474 - £ 0.1502 Request the lead time here
Black
6.4 mm
22.0 mm
M6
3
Anti-Loss Washer
Countersunk Screw
£ 0.0825 - £ 0.0841 12000 In stock
Black
4.3 mm
16.0 mm
M4
3
Anti-Loss Washer
Countersunk Screw
£ 0.1041 - £ 0.1063 Request the lead time here
Black
4.3 mm
16.0 mm
M4
4
Anti-Loss Washer
Flat Screw
£ 0.1294 - £ 0.1321 Request the lead time here
Black
6.4 mm
22.0 mm
M6
4
Anti-Loss Washer
Flat Screw
£ 0.1135 - £ 0.1158 Request the lead time here
Black
5.3 mm
18.0 mm
M5
4
Anti-Loss Washer
Flat Screw
£ 0.0992 - £ 0.1012 13400 In stock
Black
6.4 mm
12.7 mm
M6
2
Anti-Loss Washer
Flat Screw
£ 0.1197 - £ 0.1221 Request the lead time here
Black
8.4 mm
20.0 mm
M8
2
Anti-Loss Washer
Head Screw
£ 0.0615 - £ 0.0627 Request the lead time here
Black
4.3 mm
10.5 mm
M4
2
Anti-Loss Washer
Flat Screw
£ 0.0992 - £ 0.1012 4500 In stock
Black
6.4 mm
15.0 mm
M6
1
Anti-Loss Washer
Countersunk Screw
£ 0.0618 - £ 0.063 1500 In stock
Black
3.2 mm
14.0 mm
M3
3
Anti-Loss Washer
Countersunk Screw
£ 0.0615 - £ 0.0627 Request the lead time here
Black
3.2 mm
14.0 mm
M3
4
Anti-Loss Washer
Flat Screw
£ 0.052 - £ 0.053 500 In stock
Black
3.2 mm
6.5 mm
M3
2
Anti-Loss Washer
Flat Screw
£ 0.052 - £ 0.053 Request the lead time here
Black
2.7 mm
6.8 mm
M2.5
2
Standard Washer
Flat Screw
£ 0.0992 - £ 0.1012 15278 In stock
Black
6.4 mm
15.0 mm
M6
2
Anti-Loss Washer
Flat Screw
  • of 4
Finishing Washer 5.3 mm 12.7 mm Nylon Black

007205059901

Price Range
£ 0.0708 - £ 0.0694

Stock Levels
11500 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Compatible Thread Sizes (All)
    M5
Finishing Washer 4.3 mm 10.5 mm Nylon Black

007104059901

Price Range
£ 0.0627 - £ 0.0615

Stock Levels
31500 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Compatible Thread Sizes (All)
    M4
Finishing Washer 8.4 mm 20.0 mm Nylon Black

007108059901

Price Range
£ 0.1383 - £ 0.1356

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Compatible Thread Sizes (All)
    M8
Finishing Washer 0.260 in 0.683 in 4.6 mm Nylon 6/6 Natural

11SFW0025

Price Range
£ 0.0933 - £ 0.0756

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Type
    Standard Washer
  • Screw Type
    Countersunk Screw
  • Compatible Thread Sizes (All)
    1/4"
Finishing Washer 0.196 in 0.575 in 3.9 mm Nylon 6/6 Natural

11SFW0010

Price Range
£ 0.0875 - £ 0.0709

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Type
    Standard Washer
  • Screw Type
    Countersunk Screw
  • Compatible Thread Sizes (All)
    #10
Finishing Washer 0.171 in 0.510 in 2.9 mm Nylon 6/6 Natural

11SFW0008

Price Range
£ 0.0801 - £ 0.0648

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Type
    Standard Washer
  • Screw Type
    Countersunk Screw
  • Compatible Thread Sizes (All)
    #8
Finishing Washer 6.4 mm 22.0 mm 4.5 mm Nylon Black

007306059901

Price Range
£ 0.1502 - £ 0.1474

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Compatible Thread Sizes (All)
    M6
Finishing Washer 4.3 mm 16.0 mm 3.5 mm PA Black

007304059901

Price Range
£ 0.0841 - £ 0.0825

Stock Levels
12000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Compatible Thread Sizes (All)
    M4
Finishing Washer 4.3 mm 16.0 mm 3.5 mm Nylon Black

007404059901

Price Range
£ 0.1063 - £ 0.1041

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Compatible Thread Sizes (All)
    M4
Finishing Washer 6.4 mm 22.0 mm 4.9 mm Nylon Black

007406059901

Price Range
£ 0.1321 - £ 0.1294

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Compatible Thread Sizes (All)
    M6
Finishing Washer 5.3 mm 18.0 mm 4.0 mm Nylon Black

007405059901

Price Range
£ 0.1158 - £ 0.1135

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Compatible Thread Sizes (All)
    M5
Finishing Washer 6.4 mm 12.7 mm 3.4 mm Nylon Black

007506059901

Price Range
£ 0.1012 - £ 0.0992

Stock Levels
13400 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Compatible Thread Sizes (All)
    M6
Finishing Washer 8.4 mm 20.0 mm 5.0 mm PA Black

007208059901

Price Range
£ 0.1221 - £ 0.1197

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Head Screw
  • Compatible Thread Sizes (All)
    M8
Finishing Washer 4.3 mm 10.5 mm Nylon Black

007204059901

Price Range
£ 0.0627 - £ 0.0615

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Compatible Thread Sizes (All)
    M4
Finishing Washer 6.4 mm 15.0 mm Nylon Black

007106059901

Price Range
£ 0.1012 - £ 0.0992

Stock Levels
4500 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Compatible Thread Sizes (All)
    M6
Finishing Washer 3.2 mm 14.0 mm 2.9 mm PA Black

007303059901

Price Range
£ 0.063 - £ 0.0618

Stock Levels
1500 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Compatible Thread Sizes (All)
    M3
Finishing Washer 3.2 mm 14.0 mm 2.8 mm Nylon Black

007403059901

Price Range
£ 0.0627 - £ 0.0615

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Compatible Thread Sizes (All)
    M3
Finishing Washer 3.2 mm 6.5 mm 2.0 mm Nylon Black

007503059901

Price Range
£ 0.053 - £ 0.052

Stock Levels
500 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Compatible Thread Sizes (All)
    M3
Finishing Washer 2.7 mm 6.8 mm 2.0 mm Nylon Black

007202559901

Price Range
£ 0.053 - £ 0.052

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Standard Washer
  • Screw Type
    Flat Screw
  • Compatible Thread Sizes (All)
    M2.5
Finishing Washer 6.4 mm 15.0 mm 4.0 mm PA Black

007206059901

Price Range
£ 0.1012 - £ 0.0992

Stock Levels
15278 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Compatible Thread Sizes (All)
    M6