Quantity | Unit price |
---|---|
20 - 99 | £ 0.8235 |
100 + | £ 0.8065 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Red |
---|---|
Full Material | Polypropylene;Thermoplastic Elastomer |
Type | Splice Tray Hinge |
Material Flammability Standard | UL94 HB |
Package Quantity | 20 |
Style | OF Splice Tray Hinge |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue