Quantity | Unit price |
---|---|
100 - 799 | £ 2.0645 |
800 + | £ 1.7797 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Includes | Adhesive |
Mounting Method | Adhesive |
Type | Support Base |
Overall Height | 8.2 mm |
Overall Height | 0.323 in |
Full Material | Polyamide |
Material Flammability Standard | UL94 V-0 |
Maximum Storage | Based on Cable Clamp Diameter |
Number of Mounting Holes | 1 |
Package Quantity | 100 |
Radius | 43. 2mm |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue