Menu Search

Fibre Guides

In stock

These Fibre Guides, also known as optical or fibre optic guides, can accommodate many low-profile fibre reels for spooling surplus fibre onto a PCB board. It is an entirely modular, adaptable system that provides fibre optic cable management, support, and protection. The guide may be angled in all planes thanks to a unique spine.

Fibre may enter and depart at any point without snagging or kinking, minimising excessive bending or tension that might result in signal loss or cable damage. Angled and straight lugs along the guide keep the fibre from jumping out.

Stacking pillars and standoffs are also available, which may be utilised to stack numerous reels for compact spooling of many fibre lines. Simple to install in three different methods, using their adhesive pad, snap fitting it, or screwing it, all of which aid in keeping components in place. Widely used in telecommunications, data centres, networking infrastructure and other industries.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
38 results
Product SKUs information
Essentra Part Number Price range Availability Mounting Method Overall Width Type Overall Height View
£ 3.2459 - £ 3.2459 Request the lead time here
Adhesive Pad
44.6 mm
Corner
4.8 mm
10312643 £ 2.8065 - £ 2.8065 83 In stock
Screw
49.6 mm
Corner
4.8 mm
£ 3.1608 - £ 3.1608 854 In stock
Screw
40.0 mm
Corner
12.0 mm
£ 2.4379 - £ 2.4946 396 In stock
Adhesive
44.6 mm
Corner
5.0 mm
£ 4.4082 - £ 4.4082 Request the lead time here
Adhesive
40.0 mm
Corner
5.5 mm
10312629 £ 2.608 - £ 2.608 8043 In stock
Screw
40.0 mm
Corner
5.0 mm
£ 3.4018 - £ 3.4018 296 In stock
Screw
44.6 mm
Corner
12.0 mm
£ 3.4018 - £ 3.4018 Request the lead time here
Adhesive
40.0 mm
Corner
12.0 mm
£ 3.4018 - £ 3.4018 4300 In stock
Adhesive
40.0 mm
Corner
8.0 mm
£ 6.2792 - £ 6.2792 5990 In stock
9.0 mm
Flexible
5.8 mm
£ 0.5088 - £ 0.5088 Request the lead time here
8.0 mm
Spacer
25.5 mm
£ 3.0699 - £ 3.0699 700 In stock
Adhesive Pad
40.0 mm
Corner
5.0 mm
£ 2.608 - £ 2.608 200 In stock
Snap-Fit Rivet
40.0 mm
Straight
5.0 mm
£ 3.4443 - £ 3.4443 Request the lead time here
Snap Fit
40.0 mm
Corner
5.5 mm
10316177 £ 0.4739 - £ 0.5423 11 In stock
Corner
7.0 mm
£ 9.8227 - £ 9.8227 Request the lead time here
Adhesive Pad
44.6 mm
Corner
12.0 mm
£ 2.6364 - £ 2.6364 Request the lead time here
Snap Fit
44.6 mm
Corner
4.8 mm
£ 3.3026 - £ 3.3026 Request the lead time here
Adhesive Pad
40.0 mm
Corner
4.8 mm
£ 4.4082 - £ 4.4082 Request the lead time here
Adhesive Pad
40.0 mm
Corner
5.5 mm
£ 3.0284 - £ 3.0284 100 In stock
Snap Fit
40.0 mm
Corner
12.0 mm
  • of 2
Fibre Guide Corner Adhesive Pad 30.0 mm PA

10312452

Price Range
£ 3.2459 - £ 3.2459

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Rivets
  • Includes
    Adhesive Pad
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
Fibre Guide Corner Screw 40.0 mm Nylon 6

10312643

Price Range
£ 2.8065 - £ 2.8065

Stock Levels
83 In stock
Attributes
  • Colour
    Black
  • Includes
    Nothing Included
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Screw 30.0 mm Nylon 6

10312650

Price Range
£ 3.1608 - £ 3.1608

Stock Levels
854 In stock
Attributes
  • Colour
    Black
  • Includes
    Nothing Included
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Adhesive 30.0 mm Nylon 6

10312506

Price Range
£ 2.4946 - £ 2.4379

Stock Levels
396 In stock
Attributes
  • Colour
    Black
  • Includes
    Self-Adhesive Pad
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Adhesive 30.0 -37.0 mm Nylon 6

10312544

Price Range
£ 4.4082 - £ 4.4082

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Self-Adhesive Pad
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Screw 30.5 mm Nylon 6

10312629

Price Range
£ 2.608 - £ 2.608

Stock Levels
8043 In stock
Attributes
  • Colour
    Black
  • Includes
    Nothing Included
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Screw 35.0 mm Nylon 6

10312667

Price Range
£ 3.4018 - £ 3.4018

Stock Levels
296 In stock
Attributes
  • Colour
    Black
  • Includes
    Nothing Included
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Adhesive 30.0 mm PA

10312513

Price Range
£ 3.4018 - £ 3.4018

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Adhesive Pad
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Adhesive 30.0 mm Nylon 6

10312551

Price Range
£ 3.4018 - £ 3.4018

Stock Levels
4300 In stock
Attributes
  • Colour
    Black
  • Includes
    Self-Adhesive Pad
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Flexible 5.8 mm Nylon 6/6

10111451

Price Range
£ 6.2792 - £ 6.2792

Stock Levels
5990 In stock
Attributes
  • Colour
    Black
  • Type
    Flexible
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-0
  • Package Quantity
    100
Fibre Guide Spacer 25.5 mm 8.0 mm PA

10111499

Price Range
£ 0.5088 - £ 0.5088

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Spacer
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Fibre Guide Corner Adhesive Pad 30.0 mm PA

10432587

Price Range
£ 3.0699 - £ 3.0699

Stock Levels
700 In stock
Attributes
  • Colour
    Black
  • Includes
    Adhesive Pad
  • Includes
    Rivets
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
Fibre Guide Straight Snap-Fit Rivet Nylon 6

10312728

Price Range
£ 2.608 - £ 2.608

Stock Levels
200 In stock
Attributes
  • Colour
    Black
  • Includes
    Rivets
  • Type
    Straight
  • Distance Between Fixing Holes
    28.0 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Snap Fit 30.0 - 37.0 mm Nylon 6

10312605

Price Range
£ 3.4443 - £ 3.4443

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    SRHR-3555 Rivet
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner 7.0 mm Nylon 6/6

10316177

Price Range
£ 0.5423 - £ 0.4739

Stock Levels
11 In stock
Attributes
  • Colour
    Natural
  • Type
    Corner
  • Hole Diameter
    3.2 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Fibre Guide Corner Adhesive Pad 30.0 mm PA

10312476

Price Range
£ 9.8227 - £ 9.8227

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Rivets
  • Includes
    Adhesive Pad
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
Fibre Guide Corner Snap Fit 35.0 mm Nylon 6

10312575

Price Range
£ 2.6364 - £ 2.6364

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    SRHR-3555 Rivet
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Adhesive Pad 40.0 mm PA

10312469

Price Range
£ 3.3026 - £ 3.3026

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Rivets
  • Includes
    Adhesive Pad
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
Fibre Guide Corner Adhesive Pad 37.0 mm PA

10312490

Price Range
£ 4.4082 - £ 4.4082

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Rivets
  • Includes
    Adhesive Pad
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
Fibre Guide Corner Snap Fit 30.0 mm Nylon 6

10641552

Price Range
£ 3.0284 - £ 3.0284

Stock Levels
100 In stock
Attributes
  • Colour
    Black
  • Includes
    SRHR-3555 Rivet
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm