10315804
OFBLT-33-05V0
| Quantity | Unit price |
|---|---|
| 1 + | £ 759.7422 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Accessory Type | Tubing |
|---|---|
| Colour | Black |
| Full Material | Polybutylene Terephthalate |
| Priced Per | Reel |
| Type | Optical Fiber Bend Limiting Tubing |
| Outside Diameter | 5.1 mm |
| Outside Diameter | 0.201 in |
| Includes | 1 Reel of 100 metres |
| Material Flammability Standard | UL94 V-0 |
| Commodity Code | 3917390099 |
| Overall Length | 100.0 m |
| Overall Length | 328.084 ft |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue