Menu Search

Ferrite Sleeves

In stock

A range of solid and split Ferrite Sleeves, which can be used as suppression cores and shielding beads for round cables. They are available for a wide range of cable diameters.

Split Ferrite Sleeves (or cores) are clamp type sleeve that are used as suppression cores. They feature A5 material cores that are installed around a cable. They are ideal for making estimations in EMI precaution and attenuate any form of EMI emission. The polyamide case simplifies assembly of the core in equipment, where retrofit and testing is a necessity. The high performance magnetic material allows for protection from unwanted EMI radiation , without affecting the wave forms, in digital equipment. They can be used for personal computers, word processors, fax machines, display equipment, photocopiers, and computer consoles. This protection ensures immunity against transmission and other types of noise in such equipment, which is essential. They can be mounted on to both a cable with a connector and a wired harness. They binding band ensures the cable is securely fixed.

Solid Ferrite Sleeves are a broad selection of shielding beads that guarantee impedance specifications over a wide frequency range. This range includes options that are mainly applied to wire assemblies and the MATV CATV industries. The range also includes options with a ring configuration that provides greater utilisation of the ferrite material properties, which can be used for a wide frequency range and are mainly used as multi-turn suppression cores.

  • Ferrite Materials: A5, 3A5, G7 and K5B
  • Casing Material: Polyamide 6.6 (PA)
  • Colour: Black
  • UL94 V0 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
220 results
Product SKUs information
Essentra Part Number Price range Availability Impedance 100 MHz Shape Colour Impedance 25 MHz Ferrite Material View
10318898 £ 0.1928 - £ 0.2142 959 In stock
73 Ω
Round
Grey
45 Ω
K5B
£ 0.2441 - £ 0.2713 Request the lead time here
138 Ω
Round
Grey
87 Ω
K5B
£ 0.1976 - £ 0.2195 Request the lead time here
75 Ω
Round
Grey
39 Ω
K5B
£ 0.2068 - £ 0.2298 Request the lead time here
72 Ω
Round
Grey
42 Ω
K5B
£ 0.5209 - £ 0.5788 688 In stock
204 Ω
Round
Grey
127 Ω
K5B
£ 0.3822 - £ 0.4246 Request the lead time here
171 Ω
Round
Grey
107 Ω
K5B
10319116 £ 0.7319 - £ 0.8133 Request the lead time here
258 Ω
Round
Grey
164 Ω
K5B
£ 0.3906 - £ 0.434 Request the lead time here
163 Ω
Round
Grey
111 Ω
K5B
£ 0.6784 - £ 0.7537 36 In stock
178 Ω
Round
Grey
104 Ω
K5B
£ 0.8462 - £ 0.9402 Request the lead time here
242 Ω
Round
Grey
143 Ω
K5B
£ 0.7759 - £ 0.8621 58 In stock
209 Ω
Round
Grey
124 Ω
K5B
£ 0.669 - £ 0.7434 Request the lead time here
105 Ω
Round
Grey
60 Ω
K5B
£ 0.0209 - £ 0.0233 Request the lead time here
52 Ω
Round
Grey
33 Ω
K5B
£ 0.0312 - £ 0.0347 Request the lead time here
51 Ω
Round
Grey
32 Ω
K5B
£ 0.0229 - £ 0.0254 Request the lead time here
55 Ω
Round
Grey
37 Ω
K5B
£ 0.0219 - £ 0.0244 Request the lead time here
61 Ω
Round
Grey
37 Ω
K5B
£ 0.5515 - £ 0.6128 Request the lead time here
180 Ω
Round
Grey
122 Ω
K5B
£ 1.2877 - £ 1.4308 208 In stock
253 Ω
Round
Grey
152 Ω
K5B
£ 0.5055 - £ 0.5617 Request the lead time here
178 Ω
Round
Grey
115 Ω
K5B
£ 0.1698 - £ 0.1887 Request the lead time here
147 Ω
Round
Grey
128 Ω
K5B
  • of 11
Cylindrical Ferrite 45 Ω 73 Ω

10318898

Price Range
£ 0.2142 - £ 0.1928

Stock Levels
959 In stock
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    45 Ω
  • Impedance 100 MHz
    73 Ω
Cylindrical Ferrite 87 Ω 138 Ω

10630174

Price Range
£ 0.2713 - £ 0.2441

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    87 Ω
  • Impedance 100 MHz
    138 Ω
Cylindrical Ferrite 39 Ω 75 Ω

10640920

Price Range
£ 0.2195 - £ 0.1976

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    39 Ω
  • Impedance 100 MHz
    75 Ω
Cylindrical Ferrite 42 Ω 72 Ω

10319024

Price Range
£ 0.2298 - £ 0.2068

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    42 Ω
  • Impedance 100 MHz
    72 Ω
Cylindrical Ferrite 127 Ω 204 Ω

10319055

Price Range
£ 0.5788 - £ 0.5209

Stock Levels
688 In stock
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    127 Ω
  • Impedance 100 MHz
    204 Ω
Cylindrical Ferrite 107 Ω 171 Ω

10630129

Price Range
£ 0.4246 - £ 0.3822

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    107 Ω
  • Impedance 100 MHz
    171 Ω
Cylindrical Ferrite 164 Ω 258 Ω

10319116

Price Range
£ 0.8133 - £ 0.7319

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    164 Ω
  • Impedance 100 MHz
    258 Ω
Cylindrical Ferrite 111 Ω 163 Ω

10630136

Price Range
£ 0.434 - £ 0.3906

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    111 Ω
  • Impedance 100 MHz
    163 Ω
Cylindrical Ferrite 104 Ω 178 Ω

10319161

Price Range
£ 0.7537 - £ 0.6784

Stock Levels
36 In stock
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    104 Ω
  • Impedance 100 MHz
    178 Ω
Cylindrical Ferrite 143 Ω 242 Ω

10319192

Price Range
£ 0.9402 - £ 0.8462

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    143 Ω
  • Impedance 100 MHz
    242 Ω
Cylindrical Ferrite 124 Ω 209 Ω

10319222

Price Range
£ 0.8621 - £ 0.7759

Stock Levels
58 In stock
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    124 Ω
  • Impedance 100 MHz
    209 Ω
Cylindrical Ferrite 60 Ω 105 Ω

10319253

Price Range
£ 0.7434 - £ 0.669

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    60 Ω
  • Impedance 100 MHz
    105 Ω
Cylindrical Ferrite 33 Ω 52 Ω

10607022

Price Range
£ 0.0233 - £ 0.0209

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    33 Ω
  • Impedance 100 MHz
    52 Ω
Cylindrical Ferrite 32 Ω 51 Ω

10319314

Price Range
£ 0.0347 - £ 0.0312

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    32 Ω
  • Impedance 100 MHz
    51 Ω
Cylindrical Ferrite 37 Ω 55 Ω

10630143

Price Range
£ 0.0254 - £ 0.0229

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    37 Ω
  • Impedance 100 MHz
    55 Ω
Cylindrical Ferrite 37 Ω 61 Ω

10434185

Price Range
£ 0.0244 - £ 0.0219

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    37 Ω
  • Impedance 100 MHz
    61 Ω
Cylindrical Ferrite 122 Ω 180 Ω

10639009

Price Range
£ 0.6128 - £ 0.5515

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    122 Ω
  • Impedance 100 MHz
    180 Ω
Cylindrical Ferrite 152 Ω 253 Ω

10319215

Price Range
£ 1.4308 - £ 1.2877

Stock Levels
208 In stock
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    152 Ω
  • Impedance 100 MHz
    253 Ω
Cylindrical Ferrite 115 Ω 178 Ω

10428436

Price Range
£ 0.5617 - £ 0.5055

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    115 Ω
  • Impedance 100 MHz
    178 Ω
Cylindrical Ferrite 128 Ω 147 Ω

10638972

Price Range
£ 0.1887 - £ 0.1698

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    128 Ω
  • Impedance 100 MHz
    147 Ω