Menu Search

Ferrite Sleeves

In stock

A range of solid and split Ferrite Sleeves, which can be used as suppression cores and shielding beads for round cables. They are available for a wide range of cable diameters.

Split Ferrite Sleeves (or cores) are clamp type sleeve that are used as suppression cores. They feature A5 material cores that are installed around a cable. They are ideal for making estimations in EMI precaution and attenuate any form of EMI emission. The polyamide case simplifies assembly of the core in equipment, where retrofit and testing is a necessity. The high performance magnetic material allows for protection from unwanted EMI radiation , without affecting the wave forms, in digital equipment. They can be used for personal computers, word processors, fax machines, display equipment, photocopiers, and computer consoles. This protection ensures immunity against transmission and other types of noise in such equipment, which is essential. They can be mounted on to both a cable with a connector and a wired harness. They binding band ensures the cable is securely fixed.

Solid Ferrite Sleeves are a broad selection of shielding beads that guarantee impedance specifications over a wide frequency range. This range includes options that are mainly applied to wire assemblies and the MATV CATV industries. The range also includes options with a ring configuration that provides greater utilisation of the ferrite material properties, which can be used for a wide frequency range and are mainly used as multi-turn suppression cores.

  • Ferrite Materials: A5, 3A5, G7 and K5B
  • Casing Material: Polyamide 6.6 (PA)
  • Colour: Black
  • UL94 V0 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
220 results
Product SKUs information
Essentra Part Number Price range Availability Impedance 100 MHz Shape Colour Impedance 25 MHz Ferrite Material View
10314395 £ 3.4639 - £ 3.8488 181 In stock
214 Ω
Square
Grey
141 Ω
A5
£ 0.2071 - £ 0.2301 2025 In stock
107 Ω
Round
Black
60 Ω
K5B
10320082 £ 0.123 - £ 0.1366 1020 In stock
48 Ω
Round
Black
28 Ω
K5B
£ 0.1518 - £ 0.1687 123 In stock
50 Ω
Round
Black
27 Ω
K5B
£ 0.0209 - £ 0.0233 Request the lead time here
52 Ω
Round
Grey
33 Ω
K5B
£ 0.0312 - £ 0.0347 Request the lead time here
51 Ω
Round
Grey
32 Ω
K5B
£ 0.0229 - £ 0.0254 Request the lead time here
55 Ω
Round
Grey
37 Ω
K5B
£ 0.0219 - £ 0.0244 Request the lead time here
61 Ω
Round
Grey
37 Ω
K5B
£ 0.0229 - £ 0.0255 Request the lead time here
48 Ω
Round
Grey
27 Ω
K5B
£ 0.0772 - £ 0.0857 Request the lead time here
76 Ω
Round
Grey
52 Ω
K5B
£ 0.0505 - £ 0.0561 Request the lead time here
58 Ω
Round
Grey
39 Ω
K5B
£ 0.1698 - £ 0.1887 Request the lead time here
147 Ω
Round
Grey
128 Ω
K5B
10629949 £ 0.1946 - £ 0.2162 Request the lead time here
175 Ω
Round
Grey
120 Ω
K5B
£ 0.1242 - £ 0.138 Request the lead time here
101 Ω
Round
Grey
76 Ω
K5B
£ 0.1163 - £ 0.1293 Request the lead time here
107 Ω
Round
Grey
66 Ω
K5B
£ 0.1333 - £ 0.1482 Request the lead time here
47 Ω
Round
Black
23 Ω
K5B
£ 0.1069 - £ 0.1188 1317 In stock
81 Ω
Round
Grey
53 Ω
K5B
10319505 £ 0.1989 - £ 0.221 4385 In stock
153 Ω
Round
Grey
98 Ω
K5B
£ 0.1114 - £ 0.1238 8500 In stock
73 Ω
Round
Black
34 Ω
K5B
£ 0.122 - £ 0.1356 3000 In stock
60 Ω
Round
Black
33 Ω
K5B
  • of 11
Ferrite Sleeve 214 Ω

10314395

Price Range
£ 3.8488 - £ 3.4639

Stock Levels
181 In stock
Attributes
  • Shape
    Square
  • Ferrite Material
    A5
  • Colour
    Grey
  • Impedance 25 MHz
    141 Ω
  • Impedance 100 MHz
    214 Ω
Toroid Ferrite 60 Ω 107 Ω

10320068

Price Range
£ 0.2301 - £ 0.2071

Stock Levels
2025 In stock
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Black
  • Impedance 25 MHz
    60 Ω
  • Impedance 100 MHz
    107 Ω
Toroid Ferrite 28 Ω 48 Ω

10320082

Price Range
£ 0.1366 - £ 0.123

Stock Levels
1020 In stock
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Black
  • Impedance 25 MHz
    28 Ω
  • Impedance 100 MHz
    48 Ω
Toroid Ferrite 27 Ω 50 Ω

10320099

Price Range
£ 0.1687 - £ 0.1518

Stock Levels
123 In stock
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Black
  • Impedance 25 MHz
    27 Ω
  • Impedance 100 MHz
    50 Ω
Cylindrical Ferrite 33 Ω 52 Ω

10607022

Price Range
£ 0.0233 - £ 0.0209

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    33 Ω
  • Impedance 100 MHz
    52 Ω
Cylindrical Ferrite 32 Ω 51 Ω

10319314

Price Range
£ 0.0347 - £ 0.0312

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    32 Ω
  • Impedance 100 MHz
    51 Ω
Cylindrical Ferrite 37 Ω 55 Ω

10630143

Price Range
£ 0.0254 - £ 0.0229

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    37 Ω
  • Impedance 100 MHz
    55 Ω
Cylindrical Ferrite 37 Ω 61 Ω

10434185

Price Range
£ 0.0244 - £ 0.0219

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    37 Ω
  • Impedance 100 MHz
    61 Ω
Cylindrical Ferrite 27 Ω 48 Ω

10319352

Price Range
£ 0.0255 - £ 0.0229

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    27 Ω
  • Impedance 100 MHz
    48 Ω
Cylindrical Ferrite 52 Ω 76 Ω

10641484

Price Range
£ 0.0857 - £ 0.0772

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    52 Ω
  • Impedance 100 MHz
    76 Ω
Cylindrical Ferrite 39 Ω 58 Ω

10640944

Price Range
£ 0.0561 - £ 0.0505

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    39 Ω
  • Impedance 100 MHz
    58 Ω
Cylindrical Ferrite 128 Ω 147 Ω

10638972

Price Range
£ 0.1887 - £ 0.1698

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    128 Ω
  • Impedance 100 MHz
    147 Ω
Cylindrical Ferrite 120 Ω 175 Ω

10629949

Price Range
£ 0.2162 - £ 0.1946

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    120 Ω
  • Impedance 100 MHz
    175 Ω
Cylindrical Ferrite 76 Ω 101 Ω

10433966

Price Range
£ 0.138 - £ 0.1242

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    76 Ω
  • Impedance 100 MHz
    101 Ω
Cylindrical Ferrite 66 Ω 107 Ω

10319437

Price Range
£ 0.1293 - £ 0.1163

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    66 Ω
  • Impedance 100 MHz
    107 Ω
Cylindrical Ferrite 23 Ω 47 Ω

10641460

Price Range
£ 0.1482 - £ 0.1333

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Black
  • Impedance 25 MHz
    23 Ω
  • Impedance 100 MHz
    47 Ω
Cylindrical Ferrite 53 Ω 81 Ω

10319475

Price Range
£ 0.1188 - £ 0.1069

Stock Levels
1317 In stock
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    53 Ω
  • Impedance 100 MHz
    81 Ω
Cylindrical Ferrite 98 Ω 153 Ω

10319505

Price Range
£ 0.221 - £ 0.1989

Stock Levels
4385 In stock
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    98 Ω
  • Impedance 100 MHz
    153 Ω
Toroid Ferrite 34 Ω 73 Ω

10433553

Price Range
£ 0.1238 - £ 0.1114

Stock Levels
8500 In stock
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Black
  • Impedance 25 MHz
    34 Ω
  • Impedance 100 MHz
    73 Ω
Toroid Ferrite 33 Ω 60 Ω

10320044

Price Range
£ 0.1356 - £ 0.122

Stock Levels
3000 In stock
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Black
  • Impedance 25 MHz
    33 Ω
  • Impedance 100 MHz
    60 Ω