Menu Search

Ferrite Sleeves

In stock

A range of solid and split Ferrite Sleeves, which can be used as suppression cores and shielding beads for round cables. They are available for a wide range of cable diameters.

Split Ferrite Sleeves (or cores) are clamp type sleeve that are used as suppression cores. They feature A5 material cores that are installed around a cable. They are ideal for making estimations in EMI precaution and attenuate any form of EMI emission. The polyamide case simplifies assembly of the core in equipment, where retrofit and testing is a necessity. The high performance magnetic material allows for protection from unwanted EMI radiation , without affecting the wave forms, in digital equipment. They can be used for personal computers, word processors, fax machines, display equipment, photocopiers, and computer consoles. This protection ensures immunity against transmission and other types of noise in such equipment, which is essential. They can be mounted on to both a cable with a connector and a wired harness. They binding band ensures the cable is securely fixed.

Solid Ferrite Sleeves are a broad selection of shielding beads that guarantee impedance specifications over a wide frequency range. This range includes options that are mainly applied to wire assemblies and the MATV CATV industries. The range also includes options with a ring configuration that provides greater utilisation of the ferrite material properties, which can be used for a wide frequency range and are mainly used as multi-turn suppression cores.

  • Ferrite Materials: A5, 3A5, G7 and K5B
  • Casing Material: Polyamide 6.6 (PA)
  • Colour: Black
  • UL94 V0 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
220 results
Product SKUs information
Essentra Part Number Price range Availability Impedance 100 MHz Shape Colour Impedance 25 MHz Ferrite Material View
10318898 £ 0.1928 - £ 0.2142 Request the lead time here
73 Ω
Round
Grey
45 Ω
K5B
£ 0.2441 - £ 0.2713 Request the lead time here
138 Ω
Round
Grey
87 Ω
K5B
£ 0.6879 - £ 0.7643 27456 In stock
170 Ω
Round
Grey
115 Ω
K5B
10319239 £ 0.7824 - £ 0.8694 Request the lead time here
210 Ω
Round
Grey
128 Ω
K5B
£ 1.1997 - £ 1.333 Request the lead time here
323 Ω
Round
Grey
243 Ω
K5B
£ 2.6669 - £ 2.9633 Request the lead time here
195 Ω
Round
Grey
127 Ω
K5B
£ 0.0229 - £ 0.0255 Request the lead time here
44 Ω
Round
Grey
23 Ω
K5B
£ 0.0275 - £ 0.0306 Request the lead time here
54 Ω
Round
Grey
28 Ω
K5B
£ 0.0282 - £ 0.0313 Request the lead time here
48 Ω
Round
Grey
24 Ω
K5B
10431931 £ 0.0689 - £ 0.0766 Request the lead time here
72 Ω
Round
Grey
49 Ω
K5B
£ 0.0827 - £ 0.0919 Request the lead time here
72 Ω
Round
Grey
51 Ω
K5B
£ 0.0905 - £ 0.1005 Request the lead time here
155 Ω
Round
Grey
100 Ω
K5B
£ 0.0217 - £ 0.0242 Request the lead time here
60 Ω
Round
Grey
35 Ω
K5B
£ 0.0671 - £ 0.0746 Request the lead time here
80 Ω
Round
Grey
53 Ω
K5B
£ 0.0444 - £ 0.0494 10000 In stock
64 Ω
Round
Grey
40 Ω
K5B
£ 0.069 - £ 0.0766 Request the lead time here
119 Ω
Round
Grey
84 Ω
K5B
£ 0.0798 - £ 0.0887 Request the lead time here
90 Ω
Round
Grey
52 Ω
K5B
£ 0.0413 - £ 0.0459 Request the lead time here
80 Ω
Round
Grey
62 Ω
K5B
£ 0.1424 - £ 0.1583 Request the lead time here
190 Ω
Round
Grey
130 Ω
K5B
£ 0.1516 - £ 0.1685 Request the lead time here
104 Ω
Round
Grey
59 Ω
K5B
  • of 11
Cylindrical Ferrite 45 Ω 73 Ω

10318898

Price Range
£ 0.2142 - £ 0.1928

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    45 Ω
  • Impedance 100 MHz
    73 Ω
Cylindrical Ferrite 87 Ω 138 Ω

10630174

Price Range
£ 0.2713 - £ 0.2441

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    87 Ω
  • Impedance 100 MHz
    138 Ω
Cylindrical Ferrite 115 Ω 170 Ω

10319208

Price Range
£ 0.7643 - £ 0.6879

Stock Levels
27456 In stock
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    115 Ω
  • Impedance 100 MHz
    170 Ω
Cylindrical Ferrite 128 Ω 210 Ω

10319239

Price Range
£ 0.8694 - £ 0.7824

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    128 Ω
  • Impedance 100 MHz
    210 Ω
Cylindrical Ferrite 243 Ω 323 Ω

10319260

Price Range
£ 1.333 - £ 1.1997

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    243 Ω
  • Impedance 100 MHz
    323 Ω
Cylindrical Ferrite 127 Ω 195 Ω

10319284

Price Range
£ 2.9633 - £ 2.6669

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    127 Ω
  • Impedance 100 MHz
    195 Ω
Cylindrical Ferrite 23 Ω 44 Ω

10639016

Price Range
£ 0.0255 - £ 0.0229

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    23 Ω
  • Impedance 100 MHz
    44 Ω
Cylindrical Ferrite 28 Ω 54 Ω

10425312

Price Range
£ 0.0306 - £ 0.0275

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    28 Ω
  • Impedance 100 MHz
    54 Ω
Cylindrical Ferrite 24 Ω 48 Ω

10319376

Price Range
£ 0.0313 - £ 0.0282

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    24 Ω
  • Impedance 100 MHz
    48 Ω
Cylindrical Ferrite 49 Ω 72 Ω

10431931

Price Range
£ 0.0766 - £ 0.0689

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    49 Ω
  • Impedance 100 MHz
    72 Ω
Cylindrical Ferrite 51 Ω 72 Ω

10641446

Price Range
£ 0.0919 - £ 0.0827

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    51 Ω
  • Impedance 100 MHz
    72 Ω
Cylindrical Ferrite 100 Ω 155 Ω

10638989

Price Range
£ 0.1005 - £ 0.0905

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    100 Ω
  • Impedance 100 MHz
    155 Ω
Cylindrical Ferrite 35 Ω 60 Ω

10319345

Price Range
£ 0.0242 - £ 0.0217

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    35 Ω
  • Impedance 100 MHz
    60 Ω
Cylindrical Ferrite 53 Ω 80 Ω

10319369

Price Range
£ 0.0746 - £ 0.0671

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    53 Ω
  • Impedance 100 MHz
    80 Ω
Cylindrical Ferrite 40 Ω 64 Ω

10319390

Price Range
£ 0.0494 - £ 0.0444

Stock Levels
10000 In stock
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    40 Ω
  • Impedance 100 MHz
    64 Ω
Cylindrical Ferrite 84 Ω 119 Ω

10641491

Price Range
£ 0.0766 - £ 0.069

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    84 Ω
  • Impedance 100 MHz
    119 Ω
Cylindrical Ferrite 52 Ω 90 Ω

10432310

Price Range
£ 0.0887 - £ 0.0798

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    52 Ω
  • Impedance 100 MHz
    90 Ω
Cylindrical Ferrite 62 Ω 80 Ω

10434086

Price Range
£ 0.0459 - £ 0.0413

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    62 Ω
  • Impedance 100 MHz
    80 Ω
Cylindrical Ferrite 130 Ω 190 Ω

10433973

Price Range
£ 0.1583 - £ 0.1424

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    130 Ω
  • Impedance 100 MHz
    190 Ω
Cylindrical Ferrite 59 Ω 104 Ω

10640913

Price Range
£ 0.1685 - £ 0.1516

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    59 Ω
  • Impedance 100 MHz
    104 Ω