10314357
MSFC-13-KEX
| Quantity | Unit price |
|---|---|
| 150 - 599 | £ 6.8729 |
| 600 + | £ 6.1856 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Shape | Oval |
|---|---|
| Ferrite Material | A5 |
| Colour | Grey |
| Impedance 25 MHz | 166 Ω |
| Impedance 100 MHz | 252 Ω |
| Body Length | 28.3 mm |
| Body Length | 1.114 in |
| Body Width | 27.6 mm |
| Body Width | 1.087 in |
| Commodity Code | 8547900000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue