Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ferrite Beads are commonly used in electronic circuits as a way to suppress high-frequency noise and other high-frequency disturbances that may arise. These passive devices improve power quality for PCB's.
Our range of ferrite's come in single or multi-pass configurations and a choice of types, including; Wound Beads, Axial, Multi-line Suppressor and Toroid.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Insert Length | Impedance 100 MHz | Impedance 25 MHz | Insert Diameter | Ferrite Material | View | |
|---|---|---|---|---|---|---|---|---|
| 10431924 | £ 0.111 - £ 0.1233 | Request the lead time here |
0.394 in
10.0 mm
|
580 Ω
|
510 Ω
|
0.236 in
6.0 mm
|
K5B
|
|
| £ 0.1281 - £ 0.1424 | Request the lead time here |
0.394 in
10.0 mm
|
750 Ω
|
860 Ω
|
0.236 in
6.0 mm
|
K5B
|
||
| £ 0.6755 - £ 0.7505 | 2500 In stock |
0.591 in
15.0 mm
|
97 Ω
|
53 Ω
|
0.591 in
15.0 mm
|
K5B
|
||
| £ 1.6942 - £ 1.8824 | Request the lead time here |
0.504 in
12.8 mm
|
174 Ω
|
106 Ω
|
0.504 in
12.8 mm
|
K5B
|
||
| £ 0.637 - £ 0.7077 | Request the lead time here |
0.63 in
16.0 mm
|
59 Ω
|
33 Ω
|
0.63 in
16.0 mm
|
K5B
|
||
| £ 0.0217 - £ 0.0242 | Request the lead time here |
0.047 in
1.2 mm
|
38 Ω
|
17 Ω
|
0.047 in
1.2 mm
|
K5B
|
||
| £ 0.4883 - £ 0.5426 | Request the lead time here |
0.551 in
14.0 mm
|
90 Ω
|
42 Ω
|
0.551 in
14.0 mm
|
K5B
|
||
| £ 0.3503 - £ 0.3892 | Request the lead time here |
0.543 in
13.8 mm
|
47 Ω
|
25 Ω
|
0.543 in
13.8 mm
|
K5B
|
||
| £ 0.3401 - £ 0.3779 | Request the lead time here |
0.551 in
14.0 mm
|
73 Ω
|
33 Ω
|
0.551 in
14.0 mm
|
K5B
|
||
| £ 0.9547 - £ 1.0608 | Request the lead time here |
0.449 in
11.4 mm
|
133 Ω
|
80 Ω
|
0.449 in
11.4 mm
|
K5B
|
||
| £ 0.6839 - £ 0.7599 | 16680 In stock |
0.591 in
15.0 mm
|
105 Ω
|
61 Ω
|
0.591 in
15.0 mm
|
K5B
|
||
| 10320365 | £ 0.5202 - £ 0.578 | Request the lead time here |
0.591 in
15.0 mm
|
87 Ω
|
44 Ω
|
0.591 in
15.0 mm
|
K5B
|
|
| £ 0.4646 - £ 0.5162 | Request the lead time here |
0.5 in
12.7 mm
|
80 Ω
|
39 Ω
|
0.5 in
12.7 mm
|
K5B
|
||
| £ 3.0554 - £ 3.3949 | Request the lead time here |
0.63 in
16.0 mm
|
155 Ω
|
85 Ω
|
0.63 in
16.0 mm
|
K5B
|
||
| £ 0.0217 - £ 0.0242 | Request the lead time here |
0.039 in
1.0 mm
|
42 Ω
|
20 Ω
|
0.039 in
1.0 mm
|
K5B
|
||
| £ 0.1283 - £ 0.1426 | 500 In stock |
0.394 in
10.0 mm
|
450 Ω
|
340 Ω
|
0.236 in
6.0 mm
|
K5B
|
||
| 10320310 | £ 0.3164 - £ 0.3516 | Request the lead time here |
0.531 in
13.5 mm
|
78 Ω
|
37 Ω
|
0.531 in
13.5 mm
|
K5B
|
|
| £ 0.5794 - £ 0.6438 | Request the lead time here |
0.543 in
13.8 mm
|
71 Ω
|
46 Ω
|
0.543 in
13.8 mm
|
K5B
|
||
| £ 0.9536 - £ 1.0596 | Request the lead time here |
0.512 in
13.0 mm
|
125 Ω
|
74 Ω
|
0.512 in
13.0 mm
|
K5B
|
||
| £ 0.7511 - £ 0.8345 | Request the lead time here |
0.748 in
19.0 mm
|
70 Ω
|
26 Ω
|
0.748 in
19.0 mm
|
K5B