10319963
RSH5-5055-46
| Quantity | Unit price |
|---|---|
| 1000 - 3999 | £ 0.6128 |
| 4000 + | £ 0.5515 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Impedance 100 MHz | 416 Ω |
|---|---|
| Impedance 25 MHz | 289 Ω |
| Insert Length | 0.315 in |
| Insert Length | 8.0 mm |
| Insert Diameter | 0.197 in |
| Insert Diameter | 5.0 mm |
| Colour | Black |
| Ferrite Material | K5B |
| Wire Material | Copper |
| Commodity Code | 8504901100 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue