Quantity | Unit price |
---|---|
80 - 799 | £ 0.8073 |
800 + | £ 0.3313 |
Outside Diameter | 55.0 mm |
---|---|
Outside Diameter | 2.165 in |
Wall Thickness | 7.5 mm |
Wall Thickness | 0.295 in |
Inside Height | 20.0 mm |
Inside Height | 0.787 in |
Colour | White |
Full Material | High Density Polyethylene |
Price per piece incl VAT | 0.9498 GBP |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue