Menu Search

Filter Cover 40.0 mm 30% Glass Fibre Polyamide 6.6 Black

Filter cover for the fan filter sets
Essentra Part Number:

20618568

Manufacturer Part Number:

RFC-040-T

Request the lead time here For more information Delivery & returns
Unfortunately pricing information is not available. Please call our customer service team on 0345 528 0474 or email sales@essentracomponents.co.uk
Standard pack: 160

Order in multiple of 160

Specifications

Imperial
Metric
SKU attributes
Colour Black
Mounting Method Screw
Fan Size 40.0 mm
Overall Thickness 8.3 mm
Overall Width 46.7 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us