Quantity | Unit price |
---|---|
1000 + | £ 0.7065 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Ethylene Propylene Diene Monomer |
Type | One End - Flexible |
Head Diameter | 10.0 mm |
Head Diameter | 0.394 in |
Overall Length | 13.9 mm |
Overall Length | 0.547 in |
Hardness | 60 (Shore A) |
Style | 6 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue