| Quantity | Unit price |
|---|---|
| 1 - 99 | £ 23.3875 |
| 100 + | £ 9.7519 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Cover Material | ABS |
| Filter Material | Polyurethane Foam |
| Finger Guard Material | ABS |
| Shape | Round |
| Includes | Finger guard + Filter cover + Mesh filter |
| Distance Between Fixing Holes | 6.378 in |
| Distance Between Fixing Holes | 162.0 mm |
| Face Width | 7.059 in |
| Face Width | 179.3 mm |
| Fan Size | 151.9 mm |
| Fan Size | 151.9 mm |
| Mounting Hole Diameter | 0.205 in |
| Mounting Hole Diameter | 5.2 mm |
| Overall Height | 7.059 in |
| Overall Height | 179.3 mm |
| Overall Thickness | 0.311 in |
| Overall Thickness | 7.9 mm |
| Overall Width | 179.3 mm |
| Overall Width | 7.059 in |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue