Quantity | Unit price |
---|---|
1 - 99 | £ 14.1701 |
100 - 199 | £ 5.9008 |
200 - 399 | £ 5.7776 |
400 + | £ 5.668 |
Colour | Black |
---|---|
Cover Material | ABS |
Filter Material | Polyurethane Foam |
Finger Guard Material | ABS |
Shape | Square |
Includes | Finger guard + Filter cover + Mesh filter |
Distance Between Fixing Holes | 82.6 mm |
Distance Between Fixing Holes | 3.252 in |
Face Width | 95.8 mm |
Face Width | 3.772 in |
Fan Size | 92.0 mm |
Fan Size | 92.0 mm |
Mounting Hole Diameter | 4.5 mm |
Mounting Hole Diameter | 0.177 in |
Overall Height | 95.8 mm |
Overall Height | 3.772 in |
Overall Thickness | 7.1 mm |
Overall Thickness | 0.28 in |
Overall Width | 95.8 mm |
Overall Width | 3.772 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue