Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Face Protectors are protective guards that cover flanges from pollutants and paint. The tapered shape ensures a firm adherence to the pipe collar. Compatible with DIN and ANSI flanges.
Material: LDPE, LDPE - PIR Colour: Yellow Series Code: SR1354
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | Fitting Shape | d1 | D | H | Compatible Nominal Pipe Sizes (All) | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 23.6285 - £ 23.6285 | 55 In stock |
4.213 in
107.0 mm
|
Barrelled Profile
|
3.937 in
100.0 mm
|
6.378 in
162.0 mm
|
|
DN 100;ANSI 4
|
1
|
||
| 10233627 | £ 50.3754 - £ 51.3959 | 216 In stock |
15.433 in
392.0 mm
|
Barrelled Profile
|
14.724 in
374.0 mm
|
20.866 in
530.0 mm
|
|
DN 400;ANSI 16
|
1
|
|
| £ 19.277 - £ 19.6739 | 8 In stock |
7.874 in
200.0 mm
|
Barrelled Profile
|
7.283 in
185.0 mm
|
12.205 in
310.0 mm
|
|
None
|
1
|
||
| £ 0.235 - £ 0.3656 | Request the lead time here |
0.937 in
23.8 mm
|
Finned Profile
|
|
2.295 in
58.3 mm
|
0.63 in
16.0 mm
|
DN 20;ANSI 3/4
|
2
|
||
| 10275818 | £ 0.7454 - £ 1.1595 | 1200 In stock |
2.205 in
56.0 mm
|
Finned Profile
|
|
4.055 in
103.0 mm
|
1.157 in
29.4 mm
|
DN 50;ANSI 2
|
2
|
|
| £ 2.6863 - £ 4.1788 | Request the lead time here |
10.512 in
267.0 mm
|
Finned Profile
|
|
13.583 in
345.0 mm
|
1.752 in
44.5 mm
|
DN 250;ANSI 10
|
2
|
||
| £ 1.3191 - £ 1.4657 | Request the lead time here |
5.63 in
143.0 mm
|
Finned Profile
|
|
7.461 in
189.5 mm
|
1.437 in
36.5 mm
|
DN 125;ANSI 5
|
2
|
||
| £ 0.7471 - £ 1.1621 | 160 In stock |
2.811 in
71.4 mm
|
Finned Profile
|
|
4.795 in
121.8 mm
|
1.339 in
34.0 mm
|
DN 65;ANSI 2-1/2
|
2
|
||
| £ 4.3035 - £ 6.6944 | Request the lead time here |
12.362 in
314.0 mm
|
Finned Profile
|
|
16.063 in
408.0 mm
|
2.382 in
60.5 mm
|
DN 300;
ANSI 12
|
2
|
||
| £ 2.1717 - £ 2.413 | Request the lead time here |
8.346 in
212.0 mm
|
Finned Profile
|
|
10.63 in
270.0 mm
|
1.752 in
44.5 mm
|
DN 200;ANSI 8
|
2
|
||
| £ 4.153 - £ 4.2381 | 190 In stock |
2.756 in
70.0 mm
|
Barrelled Profile
|
2.48 in
63.0 mm
|
4.803 in
122.0 mm
|
|
DN 65;ANSI 2-1/2
|
1
|
||
| £ 0.7016 - £ 3.0297 | 900 In stock |
2.008 in
51.0 mm
|
Tapered Profile
|
|
4.055 in
103.0 mm
|
|
DN 50, 2.000 in
|
3
|
||
| 10233542 | £ 4.4082 - £ 4.4932 | 50 In stock |
3.268 in
83.0 mm
|
Barrelled Profile
|
2.992 in
76.0 mm
|
5.433 in
138.0 mm
|
|
DN 80;ANSI 3
|
1
|
|
| £ 27.9375 - £ 27.9375 | 50 In stock |
5.197 in
132.0 mm
|
Barrelled Profile
|
4.843 in
123.0 mm
|
7.402 in
188.0 mm
|
|
DN 125;ANSI 5
|
1
|
||
| £ 79.5744 - £ 79.5744 | 7 In stock |
19.449 in
494.0 mm
|
Barrelled Profile
|
18.583 in
472.0 mm
|
24.606 in
625.0 mm
|
|
DN 500;ANSI 20
|
1
|
||
| £ 38.5824 - £ 38.5824 | 239 In stock |
13.425 in
341.0 mm
|
Barrelled Profile
|
12.795 in
325.0 mm
|
18.307 in
465.0 mm
|
|
DN 350;ANSI 14
|
1
|
||
| 10275788 | £ 0.4065 - £ 0.6323 | Request the lead time here |
1.181 in
30.0 mm
|
Finned Profile
|
|
2.756 in
70.0 mm
|
0.768 in
19.5 mm
|
DN 25;ANSI 1
|
2
|
|
| 10275801 | £ 0.5334 - £ 0.8297 | 1440 In stock |
1.772 in
45.0 mm
|
Finned Profile
|
|
3.445 in
87.5 mm
|
1.161 in
29.5 mm
|
DN 40;
ANSI 1-1/2
|
2
|
|
| £ 0.5857 - £ 0.9111 | 650 In stock |
1.531 in
38.9 mm
|
Finned Profile
|
|
3.071 in
78.0 mm
|
1.15 in
29.2 mm
|
DN 32;
ANSI 1-1/4
|
2
|
||
| £ 1.6931 - £ 2.6337 | 24 In stock |
6.402 in
162.6 mm
|
Finned Profile
|
|
8.504 in
216.0 mm
|
1.398 in
35.5 mm
|
DN 150;ANSI 6
|
2