Menu Search

Extension Springs

In stock

Extension springs are helical coil springs designed to absorb energy while resisting pulling forces. The further they are stretched, the more force is generate, making them ideal for bringing two components together.

Common applications include Throttle Turn Mechanisms in Automotive, Trampolines, Fitness Equipment and Vibration Dampening Systems.

It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both extended and non-extended states. Material: Stainless Steel, Carbon Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
198 results
Product SKUs information
Item Code Price range Availability Loaded Length Spring Rate Initial Tension Overall Length Material Load at Load Length Outside Diameter View
1217377 £ 1.4316 - £ 1.5591 Request the lead time here
0.85 N
22.4 mm
Carbon Steel
9.21 N
£ 1.4316 - £ 1.5591 Request the lead time here
0.85 N
34.8 mm
Carbon Steel
9.21 N
£ 3.5577 - £ 3.8554 Request the lead time here
10.26 N
57.2 mm
Stainless Steel
114.20 N
£ 2.3104 - £ 2.5088 Request the lead time here
6.30 N
50.8 mm
Stainless Steel
69.66 N
£ 2.3245 - £ 2.5372 Request the lead time here
6.30 N
76.2 mm
Stainless Steel
69.66 N
£ 2.3387 - £ 2.5513 Request the lead time here
1.48 N
127.0 mm
Stainless Steel
16.30 N
£ 2.5013 - £ 2.6125 Request the lead time here
6.30 N
44.5 mm
Stainless Steel
69.66 N
£ 2.3245 - £ 2.5372 Request the lead time here
6.30 N
69.9 mm
Stainless Steel
69.66 N
£ 3.9546 - £ 4.2948 Request the lead time here
23.22 N
63.5 mm
Stainless Steel
258.22 N
£ 4.3089 - £ 4.6916 Request the lead time here
23.22 N
101.6 mm
Stainless Steel
258.22 N
£ 5.8965 - £ 6.4209 30 In stock
23.22 N
152.4 mm
Stainless Steel
258.22 N
£ 3.9546 - £ 4.2948 Request the lead time here
23.22 N
57.2 mm
Stainless Steel
258.22 N
£ 5.8965 - £ 6.4209 Request the lead time here
23.22 N
139.7 mm
Stainless Steel
258.22 N
£ 2.4663 - £ 2.6789 Request the lead time here
6.30 N
101.6 mm
Stainless Steel
69.66 N
1217553 £ 3.5577 - £ 3.8554 Request the lead time here
10.26 N
50.8 mm
Stainless Steel
114.20 N
£ 3.8695 - £ 4.2097 Request the lead time here
10.28 N
76.2 mm
Stainless Steel
114.19 N
£ 4.0538 - £ 4.4223 Request the lead time here
10.26 N
127.0 mm
Stainless Steel
114.20 N
£ 3.8979 - £ 4.2381 Request the lead time here
23.22 N
69.9 mm
Stainless Steel
258.22 N
£ 3.8695 - £ 4.2097 Request the lead time here
10.28 N
69.9 mm
Stainless Steel
114.19 N
£ 4.0538 - £ 4.4223 Request the lead time here
10.28 N
114.3 mm
Stainless Steel
114.19 N
  • of 10
Extension Spring 6.1 mm 0.30 Nmm Carbon Steel

1217377

Price Range
£ 1.5591 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.85 N
  • Load at Load Length
    9.21 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    22.4 mm
  • Material
    Carbon Steel
Extension Spring 6.1 mm 0.14 Nmm Carbon Steel

1217381

Price Range
£ 1.5591 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.85 N
  • Load at Load Length
    9.21 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    34.8 mm
  • Material
    Carbon Steel
Extension Spring 19.1 mm 3.56 Nmm Stainless Steel

1217554

Price Range
£ 3.8554 - £ 3.5577

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    10.26 N
  • Load at Load Length
    114.20 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    57.2 mm
  • Material
    Stainless Steel
Extension Spring 12.7 mm 2.16 Nmm Stainless Steel

1217544

Price Range
£ 2.5088 - £ 2.3104

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    6.30 N
  • Load at Load Length
    69.66 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    50.8 mm
  • Material
    Stainless Steel
Extension Spring 12.7 mm 1.18 Nmm Stainless Steel

1217548

Price Range
£ 2.5372 - £ 2.3245

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    6.30 N
  • Load at Load Length
    69.66 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    76.2 mm
  • Material
    Stainless Steel
Extension Spring 12.7 mm 0.03 Nmm Stainless Steel

1217539

Price Range
£ 2.5513 - £ 2.3387

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.48 N
  • Load at Load Length
    16.30 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    127.0 mm
  • Material
    Stainless Steel
Extension Spring 12.7 mm 2.72 Nmm Stainless Steel

1217543

Price Range
£ 2.6125 - £ 2.5013

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    6.30 N
  • Load at Load Length
    69.66 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    44.5 mm
  • Material
    Stainless Steel
Extension Spring 12.7 mm 1.34 Nmm Stainless Steel

1217547

Price Range
£ 2.5372 - £ 2.3245

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    6.30 N
  • Load at Load Length
    69.66 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    69.9 mm
  • Material
    Stainless Steel
Extension Spring 19.1 mm 13.03 Nmm Stainless Steel

1217564

Price Range
£ 4.2948 - £ 3.9546

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    23.22 N
  • Load at Load Length
    258.22 N
  • Maximum Application Temperature
    230 °C
  • Overall Length
    63.5 mm
  • Material
    Stainless Steel
Extension Spring 19.1 mm 5.97 Nmm Stainless Steel

1217568

Price Range
£ 4.6916 - £ 4.3089

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    23.22 N
  • Load at Load Length
    258.22 N
  • Maximum Application Temperature
    230 °C
  • Overall Length
    101.6 mm
  • Material
    Stainless Steel
Extension Spring 19.1 mm 3.49 Nmm Stainless Steel

1217572

Price Range
£ 6.4209 - £ 5.8965

Stock Levels
30 In stock
Attributes
  • Initial Tension
    23.22 N
  • Load at Load Length
    258.22 N
  • Maximum Application Temperature
    230 °C
  • Overall Length
    152.4 mm
  • Material
    Stainless Steel
Extension Spring 19.1 mm 16.85 Nmm Stainless Steel

1217563

Price Range
£ 4.2948 - £ 3.9546

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    23.22 N
  • Load at Load Length
    258.22 N
  • Maximum Application Temperature
    230 °C
  • Overall Length
    57.2 mm
  • Material
    Stainless Steel
Extension Spring 19.1 mm 3.87 Nmm Stainless Steel

1217571

Price Range
£ 6.4209 - £ 5.8965

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    23.22 N
  • Load at Load Length
    258.22 N
  • Maximum Application Temperature
    230 °C
  • Overall Length
    139.7 mm
  • Material
    Stainless Steel
Extension Spring 12.7 mm 0.80 Nmm Stainless Steel

1217550

Price Range
£ 2.6789 - £ 2.4663

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    6.30 N
  • Load at Load Length
    69.66 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    101.6 mm
  • Material
    Stainless Steel
Extension Spring 19.1 mm 4.95 Nmm Stainless Steel

1217553

Price Range
£ 3.8554 - £ 3.5577

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    10.26 N
  • Load at Load Length
    114.20 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    50.8 mm
  • Material
    Stainless Steel
Extension Spring 19.1 mm 1.93 Nmm Stainless Steel

1217557

Price Range
£ 4.2097 - £ 3.8695

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    10.28 N
  • Load at Load Length
    114.19 N
  • Maximum Application Temperature
    230 °C
  • Overall Length
    76.2 mm
  • Material
    Stainless Steel
Extension Spring 19.1 mm 0.88 Nmm Stainless Steel

1217561

Price Range
£ 4.4223 - £ 4.0538

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    10.26 N
  • Load at Load Length
    114.20 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    127.0 mm
  • Material
    Stainless Steel
Extension Spring 19.1 mm 11.01 Nmm Stainless Steel

1217565

Price Range
£ 4.2381 - £ 3.8979

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    23.22 N
  • Load at Load Length
    258.22 N
  • Maximum Application Temperature
    230 °C
  • Overall Length
    69.9 mm
  • Material
    Stainless Steel
Extension Spring 19.1 mm 2.28 Nmm Stainless Steel

1217556

Price Range
£ 4.2097 - £ 3.8695

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    10.28 N
  • Load at Load Length
    114.19 N
  • Maximum Application Temperature
    230 °C
  • Overall Length
    69.9 mm
  • Material
    Stainless Steel
Extension Spring 19.1 mm 1.01 Nmm Stainless Steel

1217560

Price Range
£ 4.4223 - £ 4.0538

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    10.28 N
  • Load at Load Length
    114.19 N
  • Maximum Application Temperature
    230 °C
  • Overall Length
    114.3 mm
  • Material
    Stainless Steel