Menu Search

Extension Springs

In stock

Extension springs are helical coil springs designed to absorb energy while resisting pulling forces. The further they are stretched, the more force is generate, making them ideal for bringing two components together.

Common applications include Throttle Turn Mechanisms in Automotive, Trampolines, Fitness Equipment and Vibration Dampening Systems.

It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both extended and non-extended states. Material: Stainless Steel, Carbon Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
198 results
Product SKUs information
Essentra Part Number Price range Availability Loaded Length Spring Rate Initial Tension Overall Length Material Load at Load Length Outside Diameter View
£ 1.5024 - £ 1.6442 Request the lead time here
3.65 N
76.2 mm
Carbon Steel
40.30 N
£ 1.4316 - £ 1.5591 Request the lead time here
0.85 N
25.4 mm
Carbon Steel
9.21 N
£ 1.4316 - £ 1.5591 Request the lead time here
0.85 N
38.1 mm
Carbon Steel
9.21 N
£ 1.715 - £ 1.8568 Request the lead time here
1.85 N
19.1 mm
Stainless Steel
19.64 N
£ 1.715 - £ 1.8568 Request the lead time here
1.85 N
31.8 mm
Stainless Steel
19.64 N
£ 1.715 - £ 1.8568 Request the lead time here
1.85 N
50.8 mm
Stainless Steel
19.64 N
£ 1.715 - £ 1.8568 Request the lead time here
1.85 N
76.2 mm
Stainless Steel
19.64 N
£ 2.0552 - £ 2.2395 Request the lead time here
1.85 N
127.0 mm
Stainless Steel
19.64 N
£ 1.9844 - £ 2.1545 Request the lead time here
3.04 N
34.8 mm
Stainless Steel
33.57 N
£ 1.715 - £ 1.8568 Request the lead time here
0.71 N
28.5 mm
Stainless Steel
7.67 N
£ 1.715 - £ 1.8568 Request the lead time here
0.71 N
44.5 mm
Stainless Steel
7.67 N
£ 1.715 - £ 1.8568 Request the lead time here
0.71 N
69.9 mm
Stainless Steel
7.67 N
£ 1.715 - £ 1.8568 Request the lead time here
1.85 N
25.4 mm
Stainless Steel
19.64 N
£ 1.5875 - £ 1.7292 Request the lead time here
7.56 N
38.1 mm
Carbon Steel
83.63 N
£ 1.7292 - £ 1.8851 Request the lead time here
7.56 N
63.5 mm
Carbon Steel
83.63 N
£ 2.6647 - £ 2.8915 Request the lead time here
12.32 N
69.9 mm
Carbon Steel
137.09 N
£ 1.4316 - £ 1.5591 Request the lead time here
0.85 N
44.5 mm
Carbon Steel
9.21 N
£ 1.4316 - £ 1.5591 Request the lead time here
0.85 N
69.9 mm
Carbon Steel
9.21 N
£ 1.4316 - £ 1.5591 Request the lead time here
2.22 N
25.4 mm
Carbon Steel
23.58 N
£ 1.4316 - £ 1.5591 Request the lead time here
2.22 N
38.1 mm
Carbon Steel
23.58 N
  • of 10
Extension Spring 10.6 mm 0.40 Nmm Carbon Steel

10234518

Price Range
£ 1.6442 - £ 1.5024

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    3.65 N
  • Load at Load Length
    40.30 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    76.2 mm
  • Material
    Carbon Steel
Extension Spring 6.1 mm 0.23 Nmm Carbon Steel

10234495

Price Range
£ 1.5591 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.85 N
  • Load at Load Length
    9.21 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    25.4 mm
  • Material
    Carbon Steel
Extension Spring 6.1 mm 0.12 Nmm Carbon Steel

10439111

Price Range
£ 1.5591 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.85 N
  • Load at Load Length
    9.21 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    38.1 mm
  • Material
    Carbon Steel
Extension Spring 6.1 mm 2.02 Nmm Stainless Steel

10635018

Price Range
£ 1.8568 - £ 1.715

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.85 N
  • Load at Load Length
    19.64 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    19.1 mm
  • Material
    Stainless Steel
Extension Spring 6.1 mm 0.77 Nmm Stainless Steel

10420669

Price Range
£ 1.8568 - £ 1.715

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.85 N
  • Load at Load Length
    19.64 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    31.8 mm
  • Material
    Stainless Steel
Extension Spring 6.1 mm 0.42 Nmm Stainless Steel

10439746

Price Range
£ 1.8568 - £ 1.715

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.85 N
  • Load at Load Length
    19.64 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    50.8 mm
  • Material
    Stainless Steel
Extension Spring 6.1 mm 0.25 Nmm Stainless Steel

10439777

Price Range
£ 1.8568 - £ 1.715

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.85 N
  • Load at Load Length
    19.64 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    76.2 mm
  • Material
    Stainless Steel
Extension Spring 6.1 mm 0.15 Nmm Stainless Steel

10439814

Price Range
£ 2.2395 - £ 2.0552

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.85 N
  • Load at Load Length
    19.64 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    127.0 mm
  • Material
    Stainless Steel
Extension Spring 10.6 mm 1.23 Nmm Stainless Steel

10439838

Price Range
£ 2.1545 - £ 1.9844

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    3.04 N
  • Load at Load Length
    33.57 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    34.8 mm
  • Material
    Stainless Steel
Extension Spring 6.1 mm 0.16 Nmm Stainless Steel

10439654

Price Range
£ 1.8568 - £ 1.715

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.71 N
  • Load at Load Length
    7.67 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    28.5 mm
  • Material
    Stainless Steel
Extension Spring 6.1 mm 0.09 Nmm Stainless Steel

10234563

Price Range
£ 1.8568 - £ 1.715

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.71 N
  • Load at Load Length
    7.67 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    44.5 mm
  • Material
    Stainless Steel
Extension Spring 6.1 mm 0.04 Nmm Stainless Steel

10234570

Price Range
£ 1.8568 - £ 1.715

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.71 N
  • Load at Load Length
    7.67 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    69.9 mm
  • Material
    Stainless Steel
Extension Spring 6.1 mm 1.09 Nmm Stainless Steel

10439715

Price Range
£ 1.8568 - £ 1.715

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.85 N
  • Load at Load Length
    19.64 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    25.4 mm
  • Material
    Stainless Steel
Extension Spring 12.7 mm 4.47 Nmm Carbon Steel

10439487

Price Range
£ 1.7292 - £ 1.5875

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    7.56 N
  • Load at Load Length
    83.63 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    38.1 mm
  • Material
    Carbon Steel
Extension Spring 12.7 mm 1.82 Nmm Carbon Steel

10234549

Price Range
£ 1.8851 - £ 1.7292

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    7.56 N
  • Load at Load Length
    83.63 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    63.5 mm
  • Material
    Carbon Steel
Extension Spring 19.1 mm 2.73 Nmm Carbon Steel

10439586

Price Range
£ 2.8915 - £ 2.6647

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    12.32 N
  • Load at Load Length
    137.09 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    69.9 mm
  • Material
    Carbon Steel
Extension Spring 6.1 mm 0.11 Nmm Carbon Steel

10645284

Price Range
£ 1.5591 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.85 N
  • Load at Load Length
    9.21 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    44.5 mm
  • Material
    Carbon Steel
Extension Spring 6.1 mm 0.05 Nmm Carbon Steel

10636695

Price Range
£ 1.5591 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.85 N
  • Load at Load Length
    9.21 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    69.9 mm
  • Material
    Carbon Steel
Extension Spring 6.1 mm 1.31 Nmm Carbon Steel

10416389

Price Range
£ 1.5591 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    25.4 mm
  • Material
    Carbon Steel
Extension Spring 6.1 mm 0.74 Nmm Carbon Steel

10439180

Price Range
£ 1.5591 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    38.1 mm
  • Material
    Carbon Steel