Menu Search

Extension Spring 12.7 mm 0.15 Nmm Stainless Steel

This extension spring is made from stainless steel with a length of 50.8 mm an outside diameter of 12.7 mm and 0.15 Nm spring rate. This stainless steel type 302 is not recommended for applications where temperature exceed 260 °.
Essentra Part Number:

10439968

Manufacturer Part Number:

1217531

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 £ 2.1545
150 - 299 £ 2.0411
300 + £ 1.9844
Standard pack: 30

Order in multiple of 30

Total price:

£ 64.64

30 x £ 2.1545

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Initial Tension 1.48 N
Load at Load Length 16.30 N
Maximum Application Temperature 260 °C
Overall Length 50.8 mm
Material Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us