Quantity | Unit price |
---|---|
30 - 149 | £ 3.1608 |
150 - 299 | £ 2.9907 |
300 + | £ 2.9057 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Initial Tension | 27.89 N |
---|---|
Initial Tension | 27.89 N |
Load at Load Length | 309.98 N |
Load at Load Length | 309.98 N |
Maximum Application Temperature | 121 °C |
Maximum Application Temperature | 249.8 °F |
Overall Length | 4 in |
Overall Length | 101.6 mm |
Material | Carbon Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue