| Quantity | Unit price |
|---|---|
| 30 + | £ 1.9038 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Initial Tension | 1.78 N |
|---|---|
| Initial Tension | 1.78 N |
| Load at Load Length | 19.57 N |
| Load at Load Length | 19.57 N |
| Maximum Application Temperature | 249.8 °F |
| Maximum Application Temperature | 121 °C |
| Overall Length | 114.3 mm |
| Overall Length | 4.5 in |
| Material | Carbon Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue