Menu Search

Extension Spring 10.6 mm 2.57 Nmm Carbon Steel

This extension spring is made from carbon steel with a length of 44.45 mm an outside diameter of 10.67 mm and 2.57 Nm spring rate. This music wire is not recommended for applications where temperature exceeds 121 °.
Essentra Part Number:

10422403

Manufacturer Part Number:

1217422

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 £ 1.6442
150 - 299 £ 1.5591
300 + £ 1.5024
Standard pack: 30

Order in multiple of 30

Total price:

£ 49.33

30 x £ 1.6442

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Initial Tension 6.23 N
Load at Load Length 70.28 N
Maximum Application Temperature 121 °C
Overall Length 44.5 mm
Material Carbon Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us