Menu Search

Extension Spring 6.1 mm 0.26 Nmm Carbon Steel

This extension spring is made from carbon steel with a length of 88.9 mm an outside diameter of 6.1 mm and 0.26 Nm spring rate. This music wire is not recommended for applications where temperature exceeds 121 °.
Essentra Part Number:

10439241

Manufacturer Part Number:

1217402

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 £ 2.0411
150 - 299 £ 1.9418
300 + £ 1.8851
Standard pack: 30

Order in multiple of 30

Total price:

£ 61.23

30 x £ 2.0411

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Initial Tension 2.22 N
Load at Load Length 23.58 N
Maximum Application Temperature 121 °C
Overall Length 88.9 mm
Material Carbon Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us