Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
A | 2.441 in |
---|---|
A | 62.0 mm |
OD | 8.661 in |
OD | 220.0 mm |
Maximum Temperature | 60 °C |
Maximum Temperature | 140 °F |
Colour | Blue |
Material | PE |
Type | 3 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue