| Quantity | Unit price |
|---|---|
| 2000 - 19999 | £ 0.114 |
| 20000 + | £ 0.068 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 0.248 in |
|---|---|
| D | 6.3 mm |
| d1 | 0.157 in |
| d1 | 4.0 mm |
| h | 13.4 mm |
| h | 0.528 in |
| Colour | Black |
| Full Material | TPE/TPV |
| Finish | Matt |
| Type | 3 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue