10233405
32343
| Quantity | Unit price |
|---|---|
| 1 + | £ 103.6754 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| W | 0.276 in |
|---|---|
| W | 7.0 mm |
| L | 50.0 m |
| L | 164.042 ft |
| T | 0.047 in |
| T | 1.2 mm |
| t | 0.031 in |
| t | 0.8 mm |
| Roll Quantity | 50 |
| Colour | Black |
| Material | PVC |
| Type | 1 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue