Menu Search

Edge Wire Saddles

In stock

Edge Wire Saddles allow cables and wires to be fixed to the edge of a panel or in a panel cut-out.

The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed when required. The wire saddle can be easily fitted and removed with finger-tip pressure.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colours: Black, Grey and Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C


Series Code :SR1834

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
21 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Panel Thickness Range Overall Width Overall Height View
10009796 £ 0.2226 - £ 0.2537 2438 In stock
30.4 mm
12.1 mm
£ 0.1754 - £ 0.2002 532 In stock
19.8 mm
16.3 mm
10009789 £ 0.2015 - £ 0.2289 Request the lead time here
30.4 mm
12.1 mm
£ 0.1094 - £ 0.1094 Request the lead time here
21.6 mm
11.2 mm
£ 0.1766 - £ 0.2015 Request the lead time here
31.0 mm
19.0 mm
£ 0.1754 - £ 0.2002 52245 In stock
28.8 mm
24.9 mm
£ 0.0665 - £ 0.083 Request the lead time here
16.2 mm
6.1 mm
10005927 £ 0.0665 - £ 0.083 12000 In stock
20.0 mm
10.0 mm
£ 0.1933 - £ 0.2148 76 In stock
31.0 mm
19.0 mm
10013908 £ 0.2017 - £ 0.2303 31 In stock
19.8 mm
16.3 mm
£ 0.1754 - £ 0.2002 17921 In stock
26.8 mm
33.3 mm
£ 0.0665 - £ 0.083 26500 In stock
20.0 mm
10.0 mm
10005941 £ 0.0694 - £ 0.0951 Request the lead time here
21.6 mm
10.6 mm
£ 0.0665 - £ 0.083 70 In stock
11.3 mm
6.1 mm
£ 0.1601 - £ 0.17 8290 In stock
28.0 mm
23.2 mm
£ 0.0665 - £ 0.083 10540 In stock
20.0 mm
10.0 mm
£ 0.2017 - £ 0.2303 9074 In stock
26.8 mm
24.9 mm
£ 0.0765 - £ 0.0954 Request the lead time here
20.0 mm
10.0 mm
£ 0.0765 - £ 0.0954 10135 In stock
20.0 mm
10.0 mm
£ 0.1754 - £ 0.2002 14511 In stock
26.8 mm
24.9 mm
  • of 2
Cable Grommet Hinged Edge 8.5 mm 19.6 mm Nylon 6/6

10009796

Price Range
£ 0.2537 - £ 0.2226

Stock Levels
2438 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Hinged Edge
  • Depth
    6.6 mm
  • Inside Height
    8.5 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet Edge 7.4 mm 11.6 mm Nylon 6/6

10013892

Price Range
£ 0.2002 - £ 0.1754

Stock Levels
532 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge
  • Depth
    4.6 mm
  • Inside Height
    7.4 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet Hinged Edge 8.5 mm 19.6 mm Nylon 6/6

10009789

Price Range
£ 0.2289 - £ 0.2015

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Hinged Edge
  • Depth
    6.6 mm
  • Inside Height
    8.5 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet Edge Holding 6.5 mm 11.7 mm PA

10644737

Price Range
£ 0.1094 - £ 0.1094

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge Holding
  • Saddle Type
    Rectangular
  • Depth
    6.6 mm
  • Inside Height
    6.5 mm
Cable Grommet Hinged Edge 12.0 mm 19.6 mm Nylon 6/6

10009765

Price Range
£ 0.2015 - £ 0.1766

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Hinged Edge
  • Depth
    6.6 mm
  • Inside Height
    12.0 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet Edge 14.7 mm 16.8 mm Nylon 6/6

10013939

Price Range
£ 0.2002 - £ 0.1754

Stock Levels
52245 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge
  • Depth
    4.6 mm
  • Inside Height
    14.7 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet Edge 5.0 mm 10.0 mm Nylon 6/6

10005903

Price Range
£ 0.083 - £ 0.0665

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge
  • Depth
    3.6 mm
  • Inside Height
    5.0 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet Edge 6.5 mm 11.6 mm Nylon 6/6

10005927

Price Range
£ 0.083 - £ 0.0665

Stock Levels
12000 In stock
Attributes
  • Colour
    Grey
  • Fitting Style
    Edge
  • Depth
    4.8 mm
  • Inside Height
    6.5 mm
  • Maximum Panel Thickness
    2.0 mm
Cable Grommet Edge Holding 12.0 mm 19.6 mm PA

10009772

Price Range
£ 0.2148 - £ 0.1933

Stock Levels
76 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge Holding
  • Saddle Type
    Hinged Edge
  • Depth
    6.6 mm
  • Inside Height
    12.0 mm
Cable Grommet Edge Holding 7.4 mm 11.6 mm PA

10013908

Price Range
£ 0.2303 - £ 0.2017

Stock Levels
31 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge Holding
  • Saddle Type
    Rectangular
  • Depth
    4.6 mm
  • Inside Height
    7.4 mm
Cable Grommet Edge 23.1 mm 22.8 mm Nylon 6/6

10013946

Price Range
£ 0.2002 - £ 0.1754

Stock Levels
17921 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge
  • Depth
    4.6 mm
  • Inside Height
    23.1 mm
  • Maximum Panel Thickness
    1.6 mm
Wire Saddle 6.5 mm 11.6 mm Black Nylon 6/6

10005897

Price Range
£ 0.083 - £ 0.0665

Stock Levels
26500 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Edge
  • Depth
    4.8 mm
  • Inside Height
    6.5 mm
  • Maximum Panel Thickness
    1.2 mm
Cable Grommet Edge 6.5 mm 11.7 mm Nylon 6/6

10005941

Price Range
£ 0.0951 - £ 0.0694

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge
  • Inside Height
    6.5 mm
  • Maximum Panel Thickness
    2.0 mm
  • Minimum Panel Thickness
    0.8 mm
Wire Saddle Natural Nylon 6/6

10005934

Price Range
£ 0.083 - £ 0.0665

Stock Levels
70 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge
  • Depth
    3.6 mm
  • Inside Height
    5.0 mm
  • Maximum Panel Thickness
    1.6 mm
Wire Saddle 11.2 mm 21.0 mm Natural Nylon 6/6

10005866

Price Range
£ 0.17 - £ 0.1601

Stock Levels
8290 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge Holding
  • Depth
    6.2 mm
  • Inside Height
    7.75 mm
  • Maximum Panel Thickness
    2.0 mm
Cable Grommet Edge 6.5 mm 11.6 mm Nylon 6/6

10005910

Price Range
£ 0.083 - £ 0.0665

Stock Levels
10540 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge
  • Depth
    4.8 mm
  • Inside Height
    6.5 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet Edge Holding 15.0 mm 16.7 mm PA

10013922

Price Range
£ 0.2303 - £ 0.2017

Stock Levels
9074 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge Holding
  • Saddle Type
    Rectangular
  • Depth
    4.6 mm
  • Inside Height
    15.0 mm
Cable Grommet Edge Holding 6.5 mm 11.6 mm PA

10108543

Price Range
£ 0.0954 - £ 0.0765

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Fitting Style
    Edge Holding
  • Saddle Type
    Rectangular
  • Depth
    4.8 mm
  • Inside Height
    6.5 mm
Cable Grommet Edge Holding 6.5 mm 11.6 mm PA

10108536

Price Range
£ 0.0954 - £ 0.0765

Stock Levels
10135 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Edge Holding
  • Saddle Type
    Rectangular
  • Depth
    4.8 mm
  • Inside Height
    6.5 mm
Cable Grommet Edge 15.0 mm 16.7 mm Nylon 6/6

10013915

Price Range
£ 0.2002 - £ 0.1754

Stock Levels
14511 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge
  • Depth
    4.6 mm
  • Inside Height
    15.0 mm
  • Maximum Panel Thickness
    1.6 mm