Edge Wire Saddles allow cables and wires to be fixed to the edge of a panel or in a panel cut-out.
The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed when required. The wire saddle can be easily fitted and removed with finger-tip pressure.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
Series Code :SR1834
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Panel Thickness Range | Overall Width | Overall Height | View | |
|---|---|---|---|---|---|---|
| £ 0.1601 - £ 0.17 | 8290 In stock |
|
1.102 in
28.0 mm
|
0.913 in
23.2 mm
|
||
| £ 0.1933 - £ 0.2148 | 76 In stock |
|
1.22 in
31.0 mm
|
0.748 in
19.0 mm
|
||
| £ 0.0665 - £ 0.083 | 12070 In stock |
|
0.445 in
11.3 mm
|
0.24 in
6.1 mm
|
||
| £ 0.1754 - £ 0.2002 | 14511 In stock |
|
1.055 in
26.8 mm
|
0.98 in
24.9 mm
|
||
| £ 0.0765 - £ 0.0954 | 10000 In stock |
|
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.0665 - £ 0.083 | Request the lead time here |
|
0.638 in
16.2 mm
|
0.24 in
6.1 mm
|
||
| 10005941 | £ 0.0694 - £ 0.0951 | Request the lead time here |
|
0.85 in
21.6 mm
|
0.417 in
10.6 mm
|
|
| £ 0.2017 - £ 0.2303 | 9074 In stock |
|
1.055 in
26.8 mm
|
0.98 in
24.9 mm
|
||
| 10005927 | £ 0.0665 - £ 0.083 | 12000 In stock |
|
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
|
| 10013908 | £ 0.2017 - £ 0.2303 | 31 In stock |
|
0.78 in
19.8 mm
|
0.642 in
16.3 mm
|
|
| £ 0.1754 - £ 0.2002 | 17921 In stock |
|
1.055 in
26.8 mm
|
1.311 in
33.3 mm
|
||
| 10009789 | £ 0.2015 - £ 0.2289 | Request the lead time here |
|
1.197 in
30.4 mm
|
0.476 in
12.1 mm
|
|
| 10009796 | £ 0.2226 - £ 0.2537 | 2438 In stock |
|
1.197 in
30.4 mm
|
0.476 in
12.1 mm
|
|
| £ 0.0765 - £ 0.0954 | Request the lead time here |
|
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.0665 - £ 0.083 | 26500 In stock |
|
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.0665 - £ 0.083 | 10540 In stock |
|
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.1754 - £ 0.2002 | 532 In stock |
|
0.78 in
19.8 mm
|
0.642 in
16.3 mm
|
||
| £ 0.1754 - £ 0.2002 | 52245 In stock |
|
1.134 in
28.8 mm
|
0.98 in
24.9 mm
|
||
| £ 0.1766 - £ 0.2015 | Request the lead time here |
|
1.22 in
31.0 mm
|
0.748 in
19.0 mm
|
||
| £ 0.1094 - £ 0.1094 | 9000 In stock |
|
0.85 in
21.6 mm
|
0.441 in
11.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue