10104545
51564
| Quantity | Unit price |
|---|---|
| 1000 + | £ 0.2438 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| h | 28.4 mm |
|---|---|
| h | 1.118 in |
| W | 43.6 mm |
| W | 1.717 in |
| W2 | 43.7 mm |
| W2 | 1.72 in |
| SW | 28.0 mm |
| SW | 1.102 in |
| Type | 2 |
| Slot Type | No Slot |
| Style | Standard |
| Colour | Natural |
| Material | LDPE - PIR |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 50% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue