| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 33.2112 |
| 5 - 9 | £ 29.886 |
| 10 - 19 | £ 28.2336 |
| 20 - 49 | £ 24.9084 |
| 50 + | £ 21.5832 |
| d1 | M10 |
|---|---|
| d2 | 20.9 |
| l1 | 20.0 |
| l2 | 7.0 |
| l3 min | 10.0 |
| w1 | 8.3 |
| w2 ±0.2 | 9.8 |
| w3 | 11.1 |
| A/F | 6.0 |
| Torque to max. Nm | 30.0 |
| Holding force kN | 4.00 |
| Weight g | 17.0 |
| Material | Hardened Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue