| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 26.1426 |
| 5 - 9 | £ 23.5314 |
| 10 - 19 | £ 22.2258 |
| 20 - 49 | £ 19.6044 |
| 50 + | £ 16.9932 |
| d1 | M6 |
|---|---|
| d2 | 13.5 |
| l1 | 12.0 |
| l2 | 5.0 |
| l3 min | 6.0 |
| w1 | 5.4 |
| w2 ±0.2 | 6.4 |
| w3 | 7.1 |
| A/F | 4.0 |
| Torque to max. Nm | 4.5 |
| Holding force kN | 0.30 |
| Weight g | 4.95 |
| Material | Hardened Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue